ÖLFLEX®CONTROL110LCFR-LSH4G1.51.1KVUVARGY
Power and control cable; 4G1.5; 9.0 mm; 1,1 kV; PVC; Core identification: Numbers; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Copper index
56.139 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
4G1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Shielded
No
With rodent protection
Yes
Nominal outer diameter
9.0 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
black
Colour outer sheath RAL code
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
54.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
135.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
Yes
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 LC FR-LSH 1.1 KV UVAR
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
382100225 | 2 | No | 0.5 mm² | 6.4 mm | 9.702 kg/km | |
382100229 | 2 | No | 0.5 mm² | 6.4 mm | 9.702 kg/km | |
382100325 | 3 | No | 0.5 mm² | 6.7 mm | 14.553 kg/km | |
382100329 | 3 | No | 0.5 mm² | 6.7 mm | 14.553 kg/km | |
382100335 | 3 | Yes | 0.5 mm² | 6.7 mm | 14.553 kg/km | |
382100339 | 3 | Yes | 0.5 mm² | 6.7 mm | 14.553 kg/km | |
382100425 | 4 | No | 0.5 mm² | 7.3 mm | 19.403 kg/km | |
382100429 | 4 | No | 0.5 mm² | 7.3 mm | 19.403 kg/km | |
382100435 | 4 | Yes | 0.5 mm² | 7.3 mm | 19.403 kg/km | |
382100439 | 4 | Yes | 0.5 mm² | 7.3 mm | 19.403 kg/km | |
382100525 | 5 | No | 0.5 mm² | 7.9 mm | 24.254 kg/km | |
382100529 | 5 | No | 0.5 mm² | 7.9 mm | 24.254 kg/km | |
382100535 | 5 | Yes | 0.5 mm² | 7.9 mm | 24.254 kg/km | |
382100539 | 5 | Yes | 0.5 mm² | 7.9 mm | 24.254 kg/km | |
38210415 | 5 | No | 2.5 mm² | 11.5 mm | 38.807 kg/km | |
38210419 | 5 | No | 2.5 mm² | 11.5 mm | 38.807 kg/km | |
382110225 | 2 | No | 0.75 mm² | 6.8 mm | 14.553 kg/km | |
382110229 | 2 | No | 0.75 mm² | 6.8 mm | 14.553 kg/km | |
382110325 | 2 | No | 0.75 mm² | 7.2 mm | 21.829 kg/km | |
382110329 | 2 | No | 0.75 mm² | 7.2 mm | 21.829 kg/km | |
382110335 | 3 | Yes | 0.75 mm² | 7.2 mm | 21.829 kg/km | |
382110339 | 3 | Yes | 0.75 mm² | 7.2 mm | 21.829 kg/km | |
382110425 | 4 | No | 0.75 mm² | 7.8 mm | 29.105 kg/km | |
382110429 | 4 | No | 0.75 mm² | 7.8 mm | 29.105 kg/km | |
382110435 | 4 | Yes | 0.75 mm² | 7.8 mm | 29.105 kg/km | |
382110439 | 4 | Yes | 0.75 mm² | 7.8 mm | 29.105 kg/km | |
382110525 | 5 | No | 0.75 mm² | 8.5 mm | 36.382 kg/km | |
382110529 | 5 | No | 0.75 mm² | 8.5 mm | 36.382 kg/km | |
382110535 | 5 | Yes | 0.75 mm² | 8.5 mm | 36.382 kg/km | |
382110539 | 5 | Yes | 0.75 mm² | 8.5 mm | 36.382 kg/km | |
382120225 | 2 | No | 1 mm² | 7.1 mm | 19.403 kg/km | |
382120229 | 2 | No | 1 mm² | 7.1 mm | 19.403 kg/km | |
382120325 | 3 | No | 1 mm² | 7.5 mm | 29.105 kg/km | |
382120329 | 3 | No | 1 mm² | 7.5 mm | 29.105 kg/km | |
382120335 | 3 | Yes | 1 mm² | 7.5 mm | 29.105 kg/km | |
382120339 | 3 | Yes | 1 mm² | 7.5 mm | 29.105 kg/km | |
382120425 | 4 | No | 1 mm² | 8.2 mm | 38.807 kg/km | |
382120429 | 4 | No | 1 mm² | 8.2 mm | 38.807 kg/km | |
382120435 | 4 | Yes | 1 mm² | 8.2 mm | 38.807 kg/km | |
382120439 | 4 | Yes | 1 mm² | 8.2 mm | 38.807 kg/km | |
382120525 | 5 | No | 1 mm² | 9.1 mm | 48.509 kg/km | |
382120529 | 5 | No | 1 mm² | 9.1 mm | 48.509 kg/km | |
382120535 | 5 | Yes | 1 mm² | 9.1 mm | 48.509 kg/km | |
382120539 | 5 | Yes | 1 mm² | 9.1 mm | 48.509 kg/km | |
382130225 | 2 | No | 1.5 mm² | 7.6 mm | 28.070 kg/km | |
382130229 | 2 | No | 1.5 mm² | 7.6 mm | 28.070 kg/km | |
382130325 | 3 | No | 1.5 mm² | 7.6 mm | 42.104 kg/km | |
382130329 | 3 | No | 1.5 mm² | 7.6 mm | 42.104 kg/km | |
382130335 | 3 | Yes | 1.5 mm² | 7.6 mm | 42.104 kg/km | |
382130339 | 3 | Yes | 1.5 mm² | 7.6 mm | 42.104 kg/km | |
382130425 | 4 | No | 1.5 mm² | 9.0 mm | 56.139 kg/km | |
382130429 | 4 | No | 1.5 mm² | 9.0 mm | 56.139 kg/km | |
382130435 | 4 | Yes | 1.5 mm² | 9.0 mm | 56.139 kg/km | |
382130439 | 4 | Yes | 1.5 mm² | 9.0 mm | 56.139 kg/km | |
382130525 | 5 | No | 1.5 mm² | 9.8 mm | 70.174 kg/km | |
382130529 | 5 | No | 1.5 mm² | 9.8 mm | 70.174 kg/km | |
382130535 | 5 | Yes | 1.5 mm² | 9.8 mm | 70.174 kg/km | |
382130539 | 5 | Yes | 1.5 mm² | 9.8 mm | 70.174 kg/km | |
382140225 | 2 | No | 2.5 mm² | 9.1 mm | 46.783 kg/km | |
382140229 | 2 | No | 2.5 mm² | 9.1 mm | 46.783 kg/km | |
382140325 | 3 | No | 2.5 mm² | 9.7 mm | 70.174 kg/km | |
382140329 | 3 | No | 2.5 mm² | 9.7 mm | 70.174 kg/km | |
382140335 | 3 | Yes | 2.5 mm² | 9.7 mm | 70.174 kg/km | |
382140339 | 3 | Yes | 2.5 mm² | 9.7 mm | 70.174 kg/km | |
382140425 | 4 | No | 2.5 mm² | 10.6 mm | 93.565 kg/km | |
382140429 | 4 | No | 2.5 mm² | 10.6 mm | 93.565 kg/km | |
382140435 | 4 | Yes | 2.5 mm² | 10.6 mm | 93.565 kg/km | |
382140439 | 4 | Yes | 2.5 mm² | 10.6 mm | 93.565 kg/km | |
382140525 | 5 | No | 2.5 mm² | 11.5 mm | 116.957 kg/km | |
382140529 | 5 | No | 2.5 mm² | 11.5 mm | 116.957 kg/km | |
382140535 | 5 | Yes | 2.5 mm² | 11.5 mm | 116.957 kg/km | |
382140539 | 5 | Yes | 2.5 mm² | 11.5 mm | 116.957 kg/km | |
382150225 | 74.507 kg/km | |||||
382150229 | 74.507 kg/km | |||||
382150325 | 111.761 kg/km | |||||
382150329 | 5 | No | 2.5 mm² | 11.5 mm | 111.761 kg/km | |
382150335 | 111.761 kg/km | |||||
382150339 | 111.761 kg/km | |||||
382150425 | 149.014 kg/km | |||||
382150429 | 149.014 kg/km | |||||
382150435 | 149.014 kg/km | |||||
382150439 | 149.014 kg/km | |||||
382150525 | 186.268 kg/km | |||||
382150529 | 186.268 kg/km | |||||
382150535 | 186.268 kg/km | |||||
382150539 | 186.268 kg/km | |||||
382160225 | 5 | No | 2.5 mm² | 11.5 mm | 111.761 kg/km | |
382160229 | 5 | No | 2.5 mm² | 11.5 mm | 111.761 kg/km | |
382160325 | 167.641 kg/km | |||||
382160329 | 167.641 kg/km | |||||
382160335 | 167.641 kg/km | |||||
382160339 | 167.641 kg/km | |||||
382160425 | 223.521 kg/km | |||||
382160429 | 223.521 kg/km | |||||
382160435 | 223.521 kg/km | |||||
382160439 | 223.521 kg/km | |||||
382160525 | 279.401 kg/km | |||||
382160529 | 279.401 kg/km | |||||
382160535 | 279.401 kg/km | |||||
382160539 | 4 | No | 2.5 mm² | 10.6 mm | 279.401 kg/km | |
382161225 | 195.247 kg/km | |||||
382161229 | 195.247 kg/km | |||||
382161325 | 292.870 kg/km | |||||
382161329 | 5 | No | 2.5 mm² | 11.5 mm | 292.870 kg/km | |
382161335 | 292.870 kg/km | |||||
382161339 | 292.870 kg/km | |||||
382161425 | 390.494 kg/km | |||||
382161429 | 390.494 kg/km | |||||
382161435 | 390.494 kg/km | |||||
382161439 | 390.494 kg/km | |||||
382161525 | 488.117 kg/km | |||||
382161529 | 5 | No | 2.5 mm² | 11.5 mm | 488.117 kg/km | |
382161535 | 488.117 kg/km | |||||
382161539 | 488.117 kg/km | |||||
382162225 | 307.514 kg/km | |||||
382162229 | 307.514 kg/km | |||||
382162325 | 461.271 kg/km | |||||
382162329 | 461.271 kg/km | |||||
382162335 | 461.271 kg/km | |||||
382162339 | 4 | No | 2.5 mm² | 10.6 mm | 461.271 kg/km | |
382162425 | 615.028 kg/km | |||||
382162429 | 615.028 kg/km | |||||
382162435 | 615.028 kg/km | |||||
382162439 | 615.028 kg/km | |||||
382162525 | 768.785 kg/km | |||||
382162529 | 768.785 kg/km | |||||
382162535 | 768.785 kg/km | |||||
382162539 | 768.785 kg/km | |||||
382163225 | 478.355 kg/km | |||||
382163229 | 478.355 kg/km | |||||
382163325 | 717.532 kg/km | |||||
382163329 | 717.532 kg/km | |||||
382163335 | 717.532 kg/km | |||||
382163339 | 717.532 kg/km | |||||
382163425 | 956.710 kg/km | |||||
382163429 | 956.710 kg/km | |||||
382163435 | 956.710 kg/km | |||||
382163439 | 956.710 kg/km | |||||
382163525 | 5 | No | 2.5 mm² | 11.5 mm | 1195.887 kg/km | |
382163529 | 1195.887 kg/km | |||||
382163535 | 1195.887 kg/km | |||||
382163539 | 1195.887 kg/km | |||||
382164225 | 673.602 kg/km | |||||
382164229 | 673.602 kg/km | |||||
382164325 | 1010.403 kg/km | |||||
382164329 | 1010.403 kg/km | |||||
382164335 | 1010.403 kg/km | |||||
382164339 | 1010.403 kg/km | |||||
382164425 | 1347.204 kg/km | |||||
382164429 | 1347.204 kg/km | |||||
382164435 | 1347.204 kg/km | |||||
382164439 | 1347.204 kg/km | |||||
382164525 | 1684.004 kg/km | |||||
382164529 | 1684.004 kg/km | |||||
382164535 | 1684.004 kg/km | |||||
382164539 | 1684.004 kg/km | |||||
382165225 | 966.472 kg/km | |||||
382165229 | 966.472 kg/km | |||||
382165325 | 1449.708 kg/km | |||||
382165329 | 5 | No | 2.5 mm² | 11.5 mm | 1449.708 kg/km | |
382165335 | 1449.708 kg/km | |||||
382165339 | 1449.708 kg/km | |||||
382165425 | 1932.944 kg/km | |||||
382165429 | 1932.944 kg/km | |||||
382165435 | 5 | No | 2.5 mm² | 11.5 mm | 1932.944 kg/km | |
382165439 | 5 | No | 2.5 mm² | 11.5 mm | 1932.944 kg/km |