ÖLFLEX® POWER MULTI 4G14AWG
Power and control cable; 4G2.5; U0/U: 300/500 V; Core identification: Colours and Numbers; UL listed; Flexible

Login to see price
BACK ORDER
Article No.
611404
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -  Primary Image
ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -  Primary Image ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -   Other Image ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -   Other Image ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -   Other Image ÖLFLEX® POWER MULTI 4G14AWG Power and control cable -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
oil resistant
oil resistant
CE marked
CE marked
CSA certified
CSA certified
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Cable specially developed for use in the USA.
  • UL-listed according to type TC (Tray Cable) or TC ER (Tray Cable for Exposed Run) and STOOW (extra-hard usage flexible cord (600 V)).
  • Outer sheath made of special thermoplastic polymer for heavy industrial stress and improved longevity.
  • Core insulation made of special PVC compound.
  • Particularly oil-resistant and flame retardant.
  • High thermal resistance and good cold flexibility.

Applications

  • Suitable as a flexible power or extension cable.
  • For unprotected installation and occasionally moving use in the end consumer circuit.
  • For open installation in cable trays without a protective conduit.
  • For occasionally moving use in potentially explosive atmospheres in the USA.
  • The cable design and the outer sheath make it suitable for use in harsh, oily industrial environments.
  • Suitable for outdoor use, subject to the temperature range.
  • For universal use in Europe for the wiring of machine-internal and cross-plant control circuits.
  • In Europe for fixed installation and occasional movement.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

167 kg/km

Copper index

96.730 kg/km

copper index (lb)

650.000 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Rated voltage

600 V AC rms according to UL TC
600 V AC rms according to UL STOOW
600 V AC rms according to c(UL) CIC/TC
600 V AC rms according to cUL STOOW
600 V AC rms according to CSA AWM

Test voltage

2 kV

Current rating according to

IEC 60364-5-52

Max. conductor resistance at 20°C

7.98 Ω/km

Product Design

Cable dimension

4G2.5

Conductor cross-section (mm2)

2.5 mm²

Nominal cross section conductor (AWG)

14 AWG

Conductor material

Bare copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Shielded

No

Nominal core diameter

4.37 mm

Min. outer diameter

14.33 mm

Nominal outer diameter

14.8 mm

Max. outer diameter

15.34 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material of outer sheath

Thermoplastic

Cable insulation colour

black

Core identification

Colours and numbers

Product Characteristics

Application area

Flexible
Fixed installation

For torsional load

No

Usable according to NEC chapter 5

Class I Division 1

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

61.4 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally flexing

61.4 mm

temperature, fixed installation

-40 °C to 105 °C max. conductor temperature:
-25 °C to 90 °C max. conductor temperature: according to UL/CSA TC
-40 °C to 90 °C max. conductor temperature: according to CSA AWM

Temperature, occasionally moved

-25 °C to 105 °C max. conductor temperature:
-25 °C to 90 °C max. conductor temperature: according to UL STOOW
-25 °C to 90 °C max. conductor temperature: according to CSA AWM

Storage temperature min.

-40 °C

Storage temperature max.

40 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-24

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

weather resistant

Yes

Ozone resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
CSA C22.2 No. 210-15

Water resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

Yes

UL certification

UL TC-ER according to UL 1277 (e-file number: E171371)
UL STOOW according to UL 62 (e-file number: E146118)

cUR recognized

No

cUL listed

Yes

cUL certification

cUL CIC/TC 600V according to CSA C22.2 No. 239 / CSA C22.2 No. 230 (e-file number: E171371)
cUL STOOW according to CSA C22.2 No. 49 (e-file number: E146118)

CSA certified

Yes

CSA certification

AWM I A according to CSA C22.2 No. 210
AWM I B according to CSA C22.2 No. 210
AWM II A according to CSA C22.2 No. 210
AWM II B according to CSA C22.2 No. 210

VDE certified

No

HAR-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® POWER MULTI

Article number Nominal cross section conductor (AWG) Conductor cross-section (mm2) Number of cores Including protective conductor Weight copper index (lb)
610803 8 AWG 10 mm² 3 Yes 641 kg/km 1940.000 lb/10,000 ft
610804 8 AWG 10 mm² 4 Yes 844 kg/km 2580.000 lb/10,000 ft
611003 10 AWG 6 mm² 3 Yes 342 kg/km 1161.000 lb/10,000 ft
611004 10 AWG 6 mm² 4 Yes 402 kg/km 1550.000 lb/10,000 ft
611203 12 AWG 4 mm² 3 Yes 188 kg/km 774.000 lb/10,000 ft
611205 12 AWG 4 mm² 5 Yes 286 kg/km 1290.000 lb/10,000 ft
611403 14 AWG 2.5 mm² 3 Yes 137 kg/km 484.000 lb/10,000 ft
611404 14 AWG 2.5 mm² 4 Yes 167 kg/km 650.000 lb/10,000 ft
611405 14 AWG 2.5 mm² 5 Yes 198 kg/km 810.000 lb/10,000 ft
611603 16 AWG 1.5 mm² 3 Yes 110 kg/km 290.000 lb/10,000 ft
611604 16 AWG 1.5 mm² 4 Yes 128 kg/km 390.000 lb/10,000 ft
611605 16 AWG 1.5 mm² 5 Yes 153 kg/km 484.000 lb/10,000 ft
611612 16 AWG 1.5 mm² 12 Yes 330 kg/km 1161.000 lb/10,000 ft
611618 16 AWG 1.5 mm² 18 Yes 440 kg/km 1742.000 lb/10,000 ft
611625 16 AWG 1.5 mm² 25 Yes 598 kg/km 2420.000 lb/10,000 ft
611803 18 AWG 1 mm² 3 Yes 92 kg/km 200.000 lb/10,000 ft
611804 18 AWG 1 mm² 4 Yes 106 kg/km 260.000 lb/10,000 ft
611805 18 AWG 1 mm² 5 Yes 122 kg/km 330.000 lb/10,000 ft
611812 18 AWG 1 mm² 12 Yes 260 kg/km 774.079 lb/10,000 ft
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?