ÖLFLEX® CLASSIC 100 CY 300/500V 4G6
Power and control cable; 4G6; U0/U: 300/500 V; PVC; Core identification: Colours; Shielded; Flexible
Benefits
- Space-saving due to reduced wall thicknesses.
- Additional robustness thanks to the extruded inner sheath.
- Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
- High electrical safety thanks to 4000 V test voltage.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For universal use for wiring machine-internal and cross-plant control circuits.
- For fixed installation and occasional movement without tensile strain.
- Suitable for medium mechanical stress.
- Can be used in dry and damp spaces.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
485 kg/km
Copper index
317.000 kg/km
copper index (lb)
2130.153 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
test voltage conductor/conductor
4 kV
Test voltage core/screening
4 kV
Max. conductor resistance at 20°C
3.3 Ω/km
Product Design
Cable dimension
4G6
Conductor cross-section (mm2)
6 mm²
Conductor material
Bare copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Stranding type
Layered stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
With armouring
No
Nominal outer diameter
15.8 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
grey
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
transparent
Core identification
Colours
Core colour code
VDE 0293-1VDE 0293-308
Product Characteristics
Application area
FlexibleFixed installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
94.8 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
316.0 mm
temperature, fixed installation
-40 °C to 80 °C max. conductor temperature
Temperature, occasionally moved
-5 °C to 70 °C max. conductor temperature
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 100 CY 300/500V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
|---|---|---|---|---|---|---|
| 0035001 | 2 | No | 0.5 mm² | 7 mm | 41.000 kg/km | 75 kg/km |
| 0035002 | 3 | Yes | 0.5 mm² | 7.3 mm | 46.000 kg/km | 83 kg/km |
| 00350033 | 4 | Yes | 0.5 mm² | 7.9 mm | 55.000 kg/km | 99 kg/km |
| 0035004 | 2 | No | 0.75 mm² | 7.4 mm | 46.000 kg/km | 86 kg/km |
| 0035005 | 3 | Yes | 0.75 mm² | 7.9 mm | 57.000 kg/km | 100 kg/km |
| 00350063 | 4 | Yes | 0.75 mm² | 8.4 mm | 64.000 kg/km | 115 kg/km |
| 00350163 | 5 | Yes | 0.75 mm² | 8.9 mm | 77.000 kg/km | 130 kg/km |
| 00352013 | 5 | Yes | 0.5 mm² | 8.4 mm | 66.000 kg/km | 112 kg/km |
| 0035202 | 7 | Yes | 0.5 mm² | 8.9 mm | 80.000 kg/km | 132 kg/km |
| 0035203 | 7 | Yes | 0.75 mm² | 9.7 mm | 102.000 kg/km | 161 kg/km |
| 0035204 | 7 | Yes | 1 mm² | 10.2 mm | 113.000 kg/km | 185 kg/km |
| 0035220 | 2 | No | 1 mm² | 7.9 mm | 56.000 kg/km | 98 kg/km |
| 0035221 | 3 | Yes | 1 mm² | 8.2 mm | 65.000 kg/km | 111 kg/km |
| 00352223 | 4 | Yes | 1 mm² | 8.7 mm | 78.000 kg/km | 130 kg/km |
| 00352233 | 5 | Yes | 1 mm² | 9.5 mm | 89.000 kg/km | 153 kg/km |
| 11356500 | 3 | Yes | 1.5 mm² | 8.9 mm | 77.000 kg/km | 135 kg/km |
| 11356501 | 4 | Yes | 1.5 mm² | 9.6 mm | 94.000 kg/km | 165 kg/km |
| 11356502 | 3 | Yes | 2.5 mm² | 10.3 mm | 118.000 kg/km | 190 kg/km |
| 11356503 | 4 | Yes | 2.5 mm² | 11.3 mm | 149.000 kg/km | 230 kg/km |
| 11356504 | 4 | Yes | 4 mm² | 13.4 mm | 222.000 kg/km | 345 kg/km |
| 11356505 | 4 | Yes | 6 mm² | 15.8 mm | 317.000 kg/km | 485 kg/km |
| 11356506 | 4 | Yes | 10 mm² | 19.5 mm | 497.000 kg/km | 735 kg/km |
| 11356507 | 4 | Yes | 16 mm² | 22.7 mm | 757.000 kg/km | 1200 kg/km |










