ÖLFLEX® 100 I 3 G 35 GY
Power and control cable; 3G35; 1,1 kV; PVC; Core identification: Colours; Flexible
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
300 | ₹1,423.87 | ₹427,161.00 |
10 | ₹1,627.28 | ₹16,272.80 |
100 | ₹1,423.87 | ₹142,387.00 |
500+ | ₹1,322.17 | ₹661,085.00 |
Benefits
- High-performance colour-coded, multi-core power and control cables with 4,000 V test voltage.
- Highly flexible and compact, Class 5 finely-stranded bare copper wires twisted into layers.
- Torsion-resistant cable that permits occasional flexing from -5˚C to +70˚C, and in fixed installations for medium mechanical use from -40˚C to +80˚C.
- Largely resistant to most acids and alkalis, and partially resistant to oils at room temperature, due to PVC outer sheath.
- Flame-retardant (IEC 60332-1-2) in case of fire accidents.
- Conforms to IEC 60811, EN 50395, EN 50396 standards; EU low voltage directive 2014/35/EU.
Applications
- For universal wiring use in plant circuits and control circuits inside machines.
- ISI-certified cable (IS 694: 2010) approved for Indian market.
- May be used in dry and wet environments.
- Suitable for tight spaces due to small cable diameter and high flexibility, available in numerous dimensions.
- Suitable for occasional, non-automated movements, including slow rotational movements, such as in wind turbine generators.
- Widely used for plant engineering, industrial machinery, power stations, heating & cooling systems.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
1522.000 kg
Copper index
885.501 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
3G35
Conductor cross-section (mm2)
35 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
No
With armouring
No
Nominal outer diameter
26.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
grey
Colour outer sheath RAL code
RAL 7001
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® 100 I
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, fixed installation
106.8 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
400.5 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
38000997 | 5 | No | 4 mm² | 173.000 kg/km | 0.370 kg | |
38001016 | 5 | No | 10 mm² | 433.000 kg/km | 0.820 kg | |
38001017 | 5 | No | 16 mm² | 678.000 kg/km | 1.160 kg | |
38001018 | 3 | Yes | 25 mm² | 670.000 kg/km | 1.190 kg | |
38001019 | 5 | No | 25 mm² | 1117.000 kg/km | 1.850 kg | |
38001020 | 3 | Yes | 35 mm² | 885.501 kg/km | 1522.000 kg | |
38001021 | 5 | No | 35 mm² | 1476.000 kg/km | 2.370 kg | |
38001022 | 3 | Yes | 50 mm² | 1244.000 kg/km | 2.180 kg | |
38001023 | 4 | Yes | 50 mm² | 1659.000 kg/km | 2.750 kg | |
38007034 | 2 | No | 0.5 mm² | 9.000 kg/km | 0.060 kg | |
38007035 | 3 | Yes | 0.5 mm² | 14.000 kg/km | 0.060 kg | |
38007036 | 4 | Yes | 0.5 mm² | 18.000 kg/km | 0.080 kg | |
38007042 | 2 | No | 0.75 mm² | 13.000 kg/km | 0.060 kg | |
38007043 | 3 | Yes | 0.75 mm² | 20.000 kg/km | 0.080 kg | |
38007045 | 4 | Yes | 0.75 mm² | 26.000 kg/km | 0.090 kg | |
38007053 | 2 | No | 1 mm² | 17.000 kg/km | 0.060 kg | |
38007054 | 3 | Yes | 1 mm² | 26.000 kg/km | 0.060 kg | |
38007055 | 4 | Yes | 1 mm² | 34.000 kg/km | 0.080 kg | |
38007064 | 2 | No | 1.5 mm² | 25.000 kg/km | 0.060 kg | |
38007065 | 3 | Yes | 1.5 mm² | 37.000 kg/km | 0.160 kg | |
38007066 | 4 | Yes | 1.5 mm² | 50.000 kg/km | 0.080 kg | |
38007067 | 5 | No | 1.5 mm² | 62.000 kg/km | 0.160 kg | |
38007068 | 3 | Yes | 1.5 mm² | 37.000 kg/km | 0.110 kg | |
38007074 | 2 | No | 2.5 mm² | 42.000 kg/km | 0.060 kg | |
38007075 | 3 | Yes | 2.5 mm² | 63.000 kg/km | 0.670 kg | |
38007076 | 4 | Yes | 2.5 mm² | 84.000 kg/km | 1522.000 kg | |
38007077 | 5 | No | 2.5 mm² | 105.000 kg/km | 0.240 kg | |
38007078 | 3 | Yes | 2.5 mm² | 63.000 kg/km | 0.160 kg | |
38007081 | 2 | No | 4 mm² | 69.000 kg/km | 0.200 kg | |
38007082 | 3 | Yes | 4 mm² | 104.000 kg/km | 0.060 kg | |
38007083 | 4 | Yes | 4 mm² | 138.000 kg/km | 1.190 kg | |
38007084 | 4 | Yes | 35 mm² | 1181.000 kg/km | 1.930 kg | |
38007092 | 3 | Yes | 6 mm² | 158.000 kg/km | 1.510 kg | |
38007093 | 4 | Yes | 6 mm² | 210.000 kg/km | 0.060 kg | |
38007094 | 3 | Yes | 10 mm² | 260.000 kg/km | 0.540 kg | |
38007095 | 4 | Yes | 10 mm² | 346.000 kg/km | 0.670 kg | |
38007096 | 3 | Yes | 16 mm² | 407.000 kg/km | 0.750 kg | |
38007097 | 4 | Yes | 16 mm² | 542.000 kg/km | 0.950 kg | |
38009040 | 4 | Yes | 25 mm² | 893.000 kg/km | 1.510 kg |