SPINOFF
Mobile sizing device; For drum width (max.): 470mm
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
85008066
Benefits
- Mobile transport equipment for the cable drum provides high flexibility at the location.
- The SpinOff uses the drum flanges as rollers for transport. No need for separate transport rollers.
- By turning the SpinOff over, the cable can be unwound directly from the cable drum and easily cut to length.
- Reliable unwinding of the cable thanks to the twist-free horizontal pull-off.
- With height-adjustable handle for ensuring that the user is in an optimum ergonomic position.
- Easy to replace cable drums for user-friendly handling. The short holding cylinder for large cable drums can be easily replaced by the supplied long holding cylinder for small cable drums.
- The practical folding mechanism and lightweight design allow the device to be moved to the vehicle easily in a space-saving manner.
Applications
- For transporting a cable drum to the usage location.
- For winding and cutting a cable.
- Suitable for wooden and plastic cable drums with the following dimensions: drum width 34 - 47 cm, flange diameter 40 - 80 cm, flange bore hole 7.5 - 8.0 cm.
Show less
Show all
Technical Attributes
General Information
Product type
Mobile sizing device
Weight
7000.000 g
Load (max.)
140 kg
Delivery Unit
5.000
Product Design
Overall width
585 mm
Overall height
1100 mm
For drum width (min.)
340 mm
For drum width (max.)
470 mm
flange diameter (min.)
400 mm
flange diameter (max.)
800 mm
Flange bore (min.)
75 mm
Flange bore (max.)
80 mm
Show less
Show all
Product Family List
All articles from SpinOff
Article number | Product type | Load (max.) | Delivery Unit |
---|---|---|---|
85008066 | Mobile sizing device | 140 kg | 5 |
Show less
Show all