H-B 6/M-D 15 ADAPTER PLATE
Adapter plate; Design size: 6B;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹273.74 | ₹273.74 |
50 | ₹218.99 | ₹10,949.50 |
250 | ₹191.62 | ₹47,905.00 |
500+ | ₹169.72 | ₹84,860.00 |
Technical Attributes
General Information
Brand
EPIC®
Product type
Adapter plate
Design size
6B
Scope of delivery
including screws
Weight
12.000 g
Delivery Unit
10.000
Assembly type
screw
Certifications and Standards
CE marked
No
UKCA marked
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.