H-B 10 COVER FOR PANEL CUT-OUT
Cover plate; Design size: 10B;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹396.22 | ₹396.22 |
50 | ₹316.98 | ₹15,849.00 |
250 | ₹277.35 | ₹69,337.50 |
500+ | ₹245.66 | ₹122,830.00 |
Technical Attributes
General Information
Brand
EPIC®
Product type
Cover plate
Design size
10B
Weight
18.000 g
Delivery Unit
10.000
Assembly type
screw
Product Design
Bore diameter
4.5 mm
Certifications and Standards
CE marked
No
UKCA marked
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.