FLEXIMARK cutter EOS 4

Cutter for thermal transfer printer for high-quality industrial marking, color metallic, Confirmed to CE, Approval : UL CSA, CCC.

₹86,578.68
Out of stock
Article No.
83259584
(₹86,578.68/PC)
Inclusive of tax
Product information (PDF)

Insufficient Stock

Benefits

  • High print speed (up to 150 mm/sec)
  • High print resolution: 300 dpi
  • Simple communication with FLEXIMARK® Software
  • Basic maintenance such as cleaning the label sensor, changing the print head or print roller, can be easily done by yourself

Application Range

  • Printing on a variety of different materials (among others FLEXIMARK® shrink tube, cablelabel PUR and TA foam component marking)
  • The thermal transfer printing method increases the smudge and scratch resistance of the printed surface, and provides increased resistance to oils and chemicals as well

Speed

  • Up to 150.00 mm/s

Ribbons

  • Run length up to 500m (SQUIX) or 360m (EOS5)

Label rolls

  • Material thickness: 0.055-1.2 mm (SQUIX)0.055-0.7 mm (EOS5)Carrier width: 10-120 mm (SQUIX)10-116 mm (EOS5)
  • Max. core diameter Ø: 38.0-100.0mm (SQUIX)38-76mm (EOS5)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001675
  • ETIM 5.0 Class-Description: Accessories for fax/printer/MFC

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001675
  • ETIM 6.0 Class-Description: Accessories for fax/printer/MFC
  • For perforating flat shrink tubes use thermal transfer printer SQUIX together with the optional perforation cutter
  • For cutting of e.g. shrink tubes us optional cutter for the EOS 5

All articles from FLEXIMARK® thermal printer SQUIX and EOS5*

Article number Article designation Action
83259602 FLEXIMARK® Thermoprinter SQUIX 4/300M
83259603 FLEXIMARK® Perforation cutter PCU400 SQUIX
83259584 FLEXIMARK® Cutter EOS4/EOS5
* 83259598 FLEXIMARK® Thermoprinter EOS4/300
* 83259532 FLEXIMARK® Thermoprint EOS5/300
* 83259536 FLEXIMARK® Cutter EOS5
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.