Marking Kit Rhino 4200 9mm

Marking kit for handheld Electronic label-printers, Confirmed to CE.

₹80,079.33
Out of stock
Article No.
83257103
(₹80,079.33/PC)
Inclusive of tax

Insufficient Stock

Benefits

  • Compact and mobile device
  • Marking kit consists of all elements you need for marking cables on site

Application Range

  • Labelling of cables and wires
  • Labelling of terminal blocks
  • Labelling of modules and components
  • Labelling of patch panels and protective sockets

Product Make-Up

  • Content:1x label printer DYMO® Rhino 42001x vinyl labels 9mm (or 12mm) in yellow and white1x special hole pliers FL52-ERA1x character holders PTE 9.5-1000

Product Features

  • Large back-lit display is easy to read, even in dimly-lit work areas
  • QWERTY keyboard
  • Prints 6mm (1/4"), 9mm (3/8"), 12mm (1/2") and 19mm (3/4") wide industrial strength labels in a variety of materials and colours plus print directly on heat -shrink tubes
  • "Favourites" key provides single-key access to your most commonly used labels, symbols and terms
  • Integrated rubber bumpers help prevent damage from accidental drops and falls

Colour Delivered

  • Black, yellow and white

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000610
  • ETIM 5.0 Class-Description: Label maker

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000610
  • ETIM 6.0 Class-Description: Label maker
  • Power cable is not included (art. no. 61800150)

All articles from FLEXIMARK® Kit DYMO

Article number Article designation Action
83257103 Marking Kit Rhino 4200 9mm
83257104 Marking Kit Rhino 4200 12mm