FLEXIMARK Character Strip MR 10-20 3

Character strip for Basic System Cable Marking, UV Resistant, Indoor and outdoor use made of Acid resistant Stainless steel.

₹1,182.90
Out of stock
Article No.
83254181
(₹1,182.90/PC)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

Benefits

  • Quick, simple and permanent marking on site

Application Range

  • For assembly, the character strips are pushed into the NM stainless steel character holders
  • Cable and component marking system
  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)

Norm References / Approvals

  • Achilles JQS certified

Temperature Range

  • -80°C to +500°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material
  • Cyrillic characters on request

All articles from FLEXIMARK® Stainless steel characters MR

Article number Article designation Markers / PU Action
83254164 FLEXIMARK® Character Strip MR 10-20 O/0 200.0
83254179 FLEXIMARK® Character Strip MR 10-20 1 200.0
83254180 FLEXIMARK® Character Strip MR 10-20 2 200.0
83254181 FLEXIMARK® Character Strip MR 10-20 3 200.0
83254182 FLEXIMARK® Character Strip MR 10-20 4 200.0
83254183 FLEXIMARK® Character Strip MR 10-20 5 200.0
83254184 FLEXIMARK® Character Strip MR 10-20 6/9 200.0
83254185 FLEXIMARK® Character Strip MR 10-20 7 200.0
83254186 FLEXIMARK® Character Strip MR 10-20 8 200.0
83254150 FLEXIMARK® Character Strip MR 10-20 A 200.0
83254151 FLEXIMARK® Character Strip MR 10-20 B 200.0
83254152 FLEXIMARK® Character Strip MR 10-20 C 200.0
83254153 FLEXIMARK® Character Strip MR 10-20 D 200.0
83254154 FLEXIMARK® Character Strip MR 10-20 E 200.0
83254155 FLEXIMARK® Character Strip MR 10-20 F 200.0
83254156 FLEXIMARK® Character Strip MR 10-20 G 200.0
83254157 FLEXIMARK® Character Strip MR 10-20 H 200.0
83254158 FLEXIMARK® Character Strip MR 10-20 I 200.0
83254159 FLEXIMARK® Character Strip MR 10-20 J 200.0
83254160 FLEXIMARK® Character Strip MR 10-20 K 200.0
83254161 FLEXIMARK® Character Strip MR 10-20 L 200.0
83254162 FLEXIMARK® Character Strip MR 10-20 M 200.0
83254163 FLEXIMARK® Character Strip MR 10-20 N 200.0
83254165 FLEXIMARK® Character Strip MR 10-20 P 200.0
83254166 FLEXIMARK® Character Strip MR 10-20 Q 200.0
83254167 FLEXIMARK® Character Strip MR 10-20 R 200.0
83254168 FLEXIMARK® Character Strip MR 10-20 S 200.0
83254169 FLEXIMARK® Character Strip MR 10-20 T 200.0
83254170 FLEXIMARK® Character Strip MR 10-20 U 200.0
83254171 FLEXIMARK® Character Strip MR 10-20 V 200.0
83254172 FLEXIMARK® Character Strip MR 10-20 W 200.0
83254173 FLEXIMARK® Character Strip MR 10-20 X 200.0
83254174 FLEXIMARK® Character Strip MR 10-20 Y 200.0
83254175 FLEXIMARK® Character Strip MR 10-20 Z 200.0
83254177 FLEXIMARK® Character Strip MR 10-20 Ä 200.0
83254178 FLEXIMARK® Character Strip MR 10-20 Ö 200.0
83254201 FLEXIMARK® Character Strip MR 10-20 Ü 200.0
83254192 FLEXIMARK® Character Strip MR 10-20 + 200.0
83254191 FLEXIMARK® Character Strip MR 10-20 - 200.0
83254194 FLEXIMARK® Character Strip MR 10-20 / 200.0
83254195 FLEXIMARK® Character Strip MR 10-20 . 200.0
83254199 FLEXIMARK® Character Strip MR 10-20 : 200.0
83254198 FLEXIMARK® Character Strip MR 10-20 ~ 200.0
83254193 FLEXIMARK® Character Strip MR 10-20 = 200.0
83254200 FLEXIMARK® Character Strip MR 10-20 Earth 200.0
83254196 FLEXIMARK® Character Strip MR 10-20 , 200.0
83254202 FLEXIMARK® Character Strip MR 10-20 ( 200.0
83254189 FLEXIMARK® Character Strip MR 10-20P blank 200.0
83254122 FLEXIMARK® Character strip MR SET 0-9 2,000.0
83254120 FLEXIMARK® Character strip MR SET A-Z 5,200.0
Write Your Own Review
You're reviewing:FLEXIMARK Character Strip MR 10-20 3
Your Rating