FLEXIMARK collar halogen free 5-11/15 TR

Collar for character holders for marking wires before assembly, Halogen Free, Indoor use made of Polyurethane(PUR), color transparent.

₹6,674.21
Out of stock
Article No.
83252674
(₹6,674.21/PC)
Inclusive of tax
Product information (PDF)

Insufficient Stock

Benefits

  • Enhanced scratch-protection
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Resistant and flexible protection

Product Features

  • Extremely flame-retardant according to UL 94 V0

Temperature Range

  • -40°C to +80°C

Colour Delivered

  • transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material
  • Suitable marking collar for LMB labels

All articles from FLEXIMARK® Collar closed

Article number Article designation Length (mm) For cable Ø (mm) Markers / PU Action
83252670 FLEXIMARK® collar halogen-free 1.4-5/10 TR 10.0 1.4 - 5.0 1,000.0
83252671 FLEXIMARK® collar halogen-free 1.4-5/15 TR 15.0 1.4 - 5.0 1,000.0
83252693 FLEXIMARK® collar halogenfree 1,4-5/23 TR 23.0 1.4 - 5.0 500.0
83252672 FLEXIMARK® collar halogen-free 1.4-5/30 TR 30.0 1.4 - 5.0 500.0
83252673 FLEXIMARK® collar halogen-free 5-11/10 TR 10.0 5.0 - 11.0 500.0
83252674 FLEXIMARK® collar halogen-free 5-11/15 TR 15.0 5.0 - 11.0 500.0
83252694 FLEXIMARK® collar halogen-free 5-11/23 TR 23.0 5.0 - 11.0 200.0
83252675 FLEXIMARK® collar halogen-free 5-11/30 TR 30.0 5.0 - 11.0 200.0
ACCESSORIES