FLEXIMARK Stainless SMC FCC 16-25

Customised cable and component markings, UV Resistant, Indoor and outdoor use made of Acid resistant Stainless steel.

₹397.15
Out of stock
Article No.
83251454
(₹397.15/PC)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

Benefits

  • Acid-resistant
  • Excellent chemical resistance
  • High-temperature resistant
  • Extremely durable

Application Range

  • Resists harsh environmental influences and extreme weather conditions
  • Railway industry, food industry, wind industry, oil and gas industry

Norm References / Approvals

  • Achilles JQS certified

Temperature Range

  • -80°C to +500°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system
  • Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is madeColumn A: Row 1 contentColumn B: Row 2 contentColumn B or C: Number of markers with corresponding text
  • Length of the markers is depending on the number of characters
  • All characters are printed in capital letters
  • Max. number of characters: one-line embossing: short size 15, long size 25two-line embossing: short size 30 (15 per line), long size 50 (25 per line)
  • Markers will be delivered with the desired text (printing service is included in the price)

All articles from FLEXIMARK® Stainless steel FCC

Article number Article designation Height (mm) Product Make-up Number of characters per line Markers / PU Action
83251406 FLEXIMARK® Stainless steel SMC FCC LS200 0-15 9.9 with cable tie 0-15 1.0
83251456 FLEXIMARK® Stainless steel SMC FCC LS 16-25 9.9 with cable tie 16-25 1.0
83251402 FLEXIMARK® Stainless steel SMC FCC 0-15 9.9 without cable tie 0-15 1.0
83251454 FLEXIMARK® Stainless steel SMC FCC 16-25 9.9 without cable tie 16-25 1.0
83251450 FLEXIMARK® Stainless steel SM FCC 0-15 9.9 with screw hole 0-15 1.0
83251478 FLEXIMARK® Stainless steel SM FCC 16-25 9.9 with screw hole 16-25 1.0
83251426 FLEXIMARK® Stainless steel SMC2R FCC LS 0-15 13.9 with cable tie 0-15 1.0
83251468 FLEXIMARK® Stainless steel SMC2R FCC LS 16-25 13.9 with cable tie 16-25 1.0
83251422 FLEXIMARK® Stainless steel SMC2R FCC 0-15 13.9 without cable tie 0-15 1.0
83251466 FLEXIMARK® Stainless steel SMC2R FCC 16-25 13.9 without cable tie 16-25 1.0
83251451 FLEXIMARK® Stainless steel SM2R FCC 0-15 13.9 with screw hole 0-15 1.0
83251479 FLEXIMARK® Stainless steel SM2R FCC 16-25 13.9 with screw hole 16-25 1.0
Write Your Own Review
You're reviewing:FLEXIMARK Stainless SMC FCC 16-25
Your Rating