SILVYN EMC AS-CU 19

Metal protective conduit for Fixed and Occasional Flexing installation. Oil Resistance, Solvent Resistance, Flame Retardant, Halogen Free, UV Resistant, 15.0mm ID, 19.0mm OD, Bending Radius 45mm made of Galvanised Steel and Tinned-copper braiding, Approval : VDE Reg.

₹2,526.95
Out of stock
Article No.
64400503
(₹2,526.95/M)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

SILVYN EMC AS-CU 19

Benefits

  • Optimum EMC protection
  • Highly tensile
  • Very hard-wearing
  • Flexible
  • High mechanical resistance

Design

  • Helically wound metal protective conduit with interlocked profile
  • Tin-plated copper braiding

Application Range

  • Mechanical engineering
  • Automotive industry
  • Conveyor technology
  • Railway applications / vehicle construction
  • Used in areas where electromagnetic interferences can occur.

Product Features

  • According to EN 50289-1-6, a shielding factor from 30 MHz up to 80 dB can be reached.

Classification

  • ETIM 5.0 Class-ID: EC001179
  • ETIM 5.0 Class-Description: Metal protective conduit

Temperature Range

  • Up to +150°C

All articles from SILVYN® EMC AS-CU

Article number Article designation Nominal size ID x OD mm Bending radius (mm) Action
64400500 10.0 7 x 10 28.0
64400501 14.0 10 x 14 34.0
64400502 17.0 13 x 17 40.0
64400503 19.0 15 x 19 45.0
64400504 21.0 17 x 21 50.0
64400505 27.0 22 x 27 63.0
64400506 36.0 29 x 36 85.0
64400507 45.0 38 x 45 100.0
64400508 56.0 49 x 56 135.0