BLADE RECEPTACLES B 638 F
Panel connector; suitable crimp-insert: PEW 12.465; Blade connector type: Blade receptacle (type F); For cross-section (min./max.): 1.5mm² - 2.5mm²;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹11.53 | ₹11.53 |
50 | ₹9.22 | ₹461.00 |
250 | ₹8.07 | ₹2,017.50 |
500+ | ₹7.15 | ₹3,575.00 |
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
Benefits
- For electrical connection of different components
Show less
Show all
Technical Attributes
General Information
Product type
Panel connector
Type of packaging
Cardboard packaging
Delivery Unit
100.000
suitable crimp-insert
PEW 12.465
Product Design
Total length
19 mm
Overall width
7.5 mm
Blade connector type
Blade receptacle (type F)
For cross-section (min.)
1.5 mm²
For cross-section (max.)
2.5 mm²
material connector
Brass
cable lug design
Panel connector
Product Characteristics
Temperature max.
110 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Panel connectors with latch (type M)
Article number | suitable crimp-insert | Blade connector type | For cross-section (min.) | For cross-section (max.) | Colour | Delivery Unit |
---|---|---|---|---|---|---|
63501010 | PEW 12.465 | Blade receptacle (type F) | 1.5 mm² | 2.5 mm² | 100 | |
63501012 | PEW 12.751 | Blade receptacle (type F) | 4 mm² | 6 mm² | 100 | |
63501020 | PEW 12.050 | Blade Connector (type M) | 1 mm² | 2.5 mm² | 100 | |
63501022 | PEW 12.751 | Blade Connector (type M) | 4 mm² | 6 mm² | 100 |
Show less
Show all