BUTT JOINT L-RAA 15
Cable lug; suitable crimp-insert: PEW 12.060; For cross-section (min./max.): 0.5mm² - 1.5mm²; red; Electrolytic copper Tin-plated
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹10.54 | ₹10.54 |
100 | ₹8.43 | ₹843.00 |
300 | ₹7.38 | ₹2,214.00 |
500+ | ₹6.53 | ₹3,265.00 |
Benefits
- EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
- For good strength and improved current conduction
Applications
- Manufacturing of control cabinets and equipment
Technical Attributes
General Information
Product type
Cable lug
Type of packaging
Cardboard packaging
Delivery Unit
100.000
suitable crimp-insert
PEW 12.060
Electrical Characteristics
Applicable up to voltage
48000
Product Design
Total length
25 mm
For cross-section (min.)
0.5 mm²
For cross-section (max.)
1.5 mm²
material connector
Electrolytic copper
material isolation
Polyamide
Surface protection
Tin-plated
Colour
red
cable lug design
Butt connector
Product Characteristics
Temperature min.
-20 °C
Temperature max.
105 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
UL certification
according to UL 486A/486B (e-file number: E334109) according to UL 486C (e-file number: E334109)
UL category control number
ZMVV7
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 65 (e-file number: E334109) according to CSA-C22.2 No. 188 (e-file number: E334109)
CSA certified
No
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.