SILVYN® RKS 1 6/12
Mounting bracket; For conduit outer diameter: 6,0mm; Bore diameter: 5.3mm; Steel
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹109.75 | ₹109.75 |
50 | ₹87.80 | ₹4,390.00 |
250 | ₹76.83 | ₹19,207.50 |
500+ | ₹68.05 | ₹34,025.00 |
uv-resistant.
halogen-free
oil resistant
cold resistance
Benefits
- A wide variety of diameters makes use in many different areas possible.
- Enhanced protection of the products held by secure routing and/or bundling along their installation.
- Enhanced protection of the products held by secure fastening to the housing, even when direct insertion into the housing is not possible.
- A rubber profile made of polychloroprene protects the products held against abrasion.
- Easy assembly with a fastening borehole.
Applications
- Universally suitable for guiding and/or bundling of cables, protective cable conduits and pipes.
- For use with SILVYN® protective cable conduits.
- Suitable for medium mechanical stress.
- Highly resistant to acids and alkalis.
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Type of packaging
Box
Delivery Unit
100.000
Assembly type
screw
Product Design
Protection against hot chips
No
Rotatable thread
No
Rubber profile width
15 mm
Rubber profile thickness
1.2 mm
Bore diameter
5.3 mm
For conduit outer diameter
6,0 mm
Material body
Steel
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® RKS
Article number | Delivery Unit | ||
---|---|---|---|
61825040 | 100 | ||
61825050 | 100 | ||
61825052 | 100 | ||
61825170 | 100 | ||
61825180 | 100 | ||
61825190 | 100 | ||
61825200 | 100 | ||
61825210 | 100 | ||
61825250 | 100 | ||
61825255 | 100 | ||
61825257 | 100 | ||
61825259 | 100 | ||
61825260 | 100 | ||
61825262 | 100 | ||
61825264 | 100 | ||
61825295 | 100 | ||
61825355 | 100 | ||
61825365 | 100 | ||
61825375 | 100 | ||
61825380 | 100 | ||
61825382 | 100 | ||
61825390 | 100 | ||
61825392 | 100 | ||
61825400 | 100 | ||
61825402 | 100 |
Show less
Show all