CABLE TIES TY 100-18-M
Cable ties; cable tie width: 2.4mm; Total length: 112mm; natural; Polyamide; Halogenfree;
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹1.82 | ₹182.00 |
300 | ₹1.60 | ₹480.00 |
500 | ₹1.41 | ₹705.00 |
flame-retardant
halogen-free
oil resistant
cold resistance
UR recognised US, cUR recognised US
Benefits
- The integrally formed polyamide pawl combines low insertion and high locking strength
- Sure grip tab keeps the tail from popping out while beingthreaded, then holds it securely for final tightening by hand or tool
Applications
- Multipurpose cable tie for many applications
Show less
Show all
Technical Attributes
General Information
Product type
Cable ties
Delivery Unit
1000.000
suitable tools
TY GUN ERG 50 cable tie pliers
Product Design
Total length
112 mm
For bundle diameter (max.)
25 mm
Material
Polyamide
cable tie width
2.4 mm
Colour
natural
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
Yes
UL AWM certification
according to UL 62275 (e-file number: E49405) according to UL 1565 (e-file number: E49405)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 62275 (e-file number: E49405) according to CSA C22.2 No. 18.5 (e-file number: E49405)
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Ecolab certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Ty-Fast® Cable ties
Article number | For bundle diameter (min.) | For bundle diameter (max.) | cable tie width | Colour | Delivery Unit | |
---|---|---|---|---|---|---|
61810350 | 25 mm | 2.4 mm | natural | 1000 | ||
61810360 | 32 mm | 2.4 mm | natural | 1000 | ||
61810380 | 32 mm | 3.6 mm | natural | 1000 | ||
61810390 | 50 mm | 3.6 mm | natural | 1000 | ||
61810400 | 76 mm | 3.6 mm | natural | 1000 | ||
61810410 | 44 mm | 4.6 mm | natural | 1000 | ||
61810420 | 76 mm | 4.6 mm | natural | 1000 | ||
61810430 | 102 mm | 4.6 mm | natural | 1000 | ||
61810440 | 50 mm | 7.6 mm | natural | 500 | ||
61810450 | 102 mm | 7.6 mm | natural | 500 | ||
61810460 | 25 mm | 2.4 mm | black | 1000 | ||
61810470 | 32 mm | 2.4 mm | black | 1000 | ||
61810490 | 32 mm | 3.6 mm | black | 1000 | ||
61810500 | 50 mm | 3.6 mm | black | 1000 | ||
61810510 | 76 mm | 3.6 mm | black | 1000 | ||
61810520 | 44 mm | 4.6 mm | black | 1000 | ||
61810530 | 76 mm | 4.6 mm | black | 1000 | ||
61810540 | 102 mm | 4.6 mm | black | 1000 | ||
61810550 | 50 mm | 7.6 mm | black | 500 | ||
61810560 | 102 mm | 7.6 mm | black | 500 |
Show less
Show all
ACCESSORIES