SILVYN® LTP 63 / 51.6X59.7 BK 10M
Metal protective cable conduit with sheath; Inner diameter: 51.6mm; Outer diameter: 59.7mm; Nominal size: 63; Steel; UV-resistant
Unit | Per Unit | Per MOQ |
---|---|---|
10 | ₹4,057.96 | ₹40,579.60 |
100 | ₹3,550.72 | ₹355,072.00 |
500 | ₹3,144.92 | ₹1,572,460.00 |
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
- Largely resistant to oil and acids, UV-resistant
Applications
- Mechanical engineering
- Outdoors
- Transformer construction
- Railway applications
- Paper industry
Technical Attributes
General Information
Brand
SILVYN®
Product type
Metal protective cable conduit with sheath
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Inner diameter
51.6
Outer diameter
59.7 mm
Total length
10 mm
Clear width
51.6 mm
Nominal size
63
EMC screening
No
Jacket material
Polyvinylchloride
Material body
Steel
Conduit material
Steel
Smooth outer conduit surface
Yes
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Bending radius, static
280 mm
Temperature min.
-20 °C
Temperature max.
105 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LTP
Article number | Inner diameter | Outer diameter | Nominal size | Delivery Unit | |
---|---|---|---|---|---|
61805400 | 7 | 11.8 mm | 10 | 50 | |
61805410 | 10 | 14.2 mm | 12 | 50 | |
61805420 | 12.6 | 17.8 mm | 16 | 50 | |
61805430 | 16 | 21.1 mm | 20 | 50 | |
61805440 | 21 | 26.4 mm | 25 | 50 | |
61805450 | 26.5 | 33.1 mm | 32 | 25 | |
61805460 | 35.4 | 41.8 mm | 40 | 25 | |
61805470 | 40.4 | 47.9 mm | 50 | 10 | |
61805480 | 51.6 | 59.7 mm | 63 | 10 |