SILVYN® US-FPS-EDU-AS 56
End sleeve; Nominal size: 56; Suitable for protective cable conduit size: 56; Brass;
Benefits
- Cable damage can be prevented
Applications
- In combination with protective conduit:
- SILVYN FPS-EDU
- Conduit end cover
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Assembly type
screw
Product Design
Suitable for protective cable conduit size
56
Bending protection
No
Conduit fitting design
Straight
Nominal size
56
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
250 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
No
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.