SILVYN® US-EDU-AS 10
End sleeve; Nominal size: 10; Suitable for protective cable conduit size: 10;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹216.15 | ₹216.15 |
50 | ₹172.92 | ₹8,646.00 |
250 | ₹151.31 | ₹37,827.50 |
500+ | ₹134.01 | ₹67,005.00 |
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Cable damage can be prevented
Applications
- In combination with protective conduit:
- SILVYN EDU-AS/EMC AS-CU/AS-P
- Conduit end cover
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Type of packaging
Bag
Delivery Unit
50.000
Assembly type
screw
Product Design
Suitable for protective cable conduit size
10
Bending protection
No
Clear width
6 mm
Nominal size
10
EMC screening
No
Gland body material
Brass
Cable gland body material, short form
CuZn
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
250 °C
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
GGVS certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.