SILVYN® KLICK 90° PG 21 GY
Angled conduit gland; PG 21; Suitable for protective cable conduit size: 28; Polyamide; Halogenfree; IP 68, IP 69;

₹802.85
In stock
Article No.
61801050
(₹802.85/PC)
Inclusive of tax
Free Delivery within 7 working days from payment receipt
Unit Per Unit Per MOQ
1 ₹802.85 ₹802.85
50₹642.28₹32,114.00
250₹562.00₹140,500.00
500+₹497.77₹248,885.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK 90° PG 21 GY Angled conduit gland -  Primary Image
SILVYN® KLICK 90° PG 21 GY Angled conduit gland -  Primary Image
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
VDE certified
VDE certified
UL recognized
UL recognized

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Applications

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Including lock nut

No

Including o-ring

No

Type of packaging

Bag

Delivery Unit

25.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® RILL PA 12

Suitable for protective cable conduit size

28

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

90° angle

Overall width

58 mm

Overall height

56 mm

Clear width

24 mm

Thread type

PG

Thread size

PG 21

Pitch of thread

1,588

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Material body

Polyamide

Material body shortname

PA

Colour

grey

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 68
IP 69

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

115 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

No

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

Yes

GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® KLICK 90° PG

Article number Thread size Suitable for protective cable conduit size Delivery Unit
56000100 PG 13,5 18 50
56000105 PG 13,5 18 50
61801020 PG 9 13 50
61801025 PG 9 13 50
61801030 PG 11 16 50
61801035 PG 11 16 50
61801040 PG 16 21 50
61801045 PG 16 21 50
61801050 PG 21 28 25
61801055 PG 21 28 25
61801060 PG 29 34 10
61801061 PG 36 42 10
61801062 PG 48 54 5
61801065 PG 29 34 10
61801075 PG 36 42 10
61801085 PG 48 54 5
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?