ILP-STRIP ID1 9 POLYESTER BK/TR
Label cartridge; Total length: 5.5m; transparent
₹3,620.77
In stock
Article No.
61800285
(₹3,620.77/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹3,620.77 | ₹3,620.77 |
50 | ₹2,896.62 | ₹144,831.00 |
250 | ₹2,534.54 | ₹633,635.00 |
500+ | ₹2,244.88 | ₹1,122,440.00 |
uv-resistant.
chemical resistance
oil resistant
heat resistance
cold resistance
Technical Attributes
General Information
Product type
Label cartridge
Delivery Unit
1.000
Assembly type
adhere
Printable with
DYMO RHINO PRO 4200
Printing procedure
Thermal Transfer Marking
Marking for
Components
Product Design
Label type
Adhesive Label
Label design
Strip
Text colour
black
Transparent
Yes
Total length
5.5 m
Overall height
9 mm
Label material
Polyester
Tape colour
transparent
Product Characteristics
Temperature min.
-40 °C
Temperature max.
150 °C
UV-resistant
Yes
Chemical resistant
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
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
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from DYMO Industrie Rhino Pro 4200 - polyester tapes
Article number | Tape colour | ||
---|---|---|---|
61800285 | transparent |
Show less
Show all
ACCESSORIES