ILP-STRIP ID1 19 VINYL WH/RD
Label cartridge; Total length: 5.5m; red
₹5,141.78
BACK ORDER
Article No.
61800282
(₹5,141.78/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹5,141.78 | ₹5,141.78 |
50 | ₹4,113.42 | ₹205,671.00 |
250 | ₹3,599.25 | ₹899,812.50 |
500+ | ₹3,187.90 | ₹1,593,950.00 |
uv-resistant.
oil resistant
cold resistance
Technical Attributes
General Information
Product type
Label cartridge
Delivery Unit
1.000
Assembly type
adhere
Printable with
DYMO RHINO PRO 4200
Printing procedure
Thermal Transfer Marking
Marking for
Components
Product Design
Label type
Adhesive Label
Label design
Strip
Text colour
white
Total length
5.5 m
Overall height
19 mm
Label material
Vinyl
Tape colour
red
Product Characteristics
Temperature min.
-18 °C
Temperature max.
90 °C
UV-resistant
Yes
Oil-resistant
Yes
Self adhesive
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
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES