ILP-STRIP 19 POLYESTER BK/WH

Industry tape D1 for hand held Electronic label-printers, Halogen Free, UV Resistant, Indoor and outdoor use made of Polyester, color black and white.

₹4,987.39
Out of stock
Article No.
61800262
(₹4,987.39/PC)
Inclusive of tax
Product information (PDF)

Temporarily Out of Stock

Benefits

  • Compact and mobile device
  • Integrated rubber bumpers help prevent damage from accidental drops and falls
  • Resistant to UV-light, oil, scratches and solvents
  • Indoor and outdoor applications

Application Range

  • Marking of cables, wires and components
  • Coloured self-adhesive vinyl strips
  • Shrink tubes

Product Features

  • Thermal transfer printing technology
  • QWERTY keyboard

Temperature Range

  • Vinyl tapes: -18°C up to +90°CShrink tube tapes: -18° up to 135°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000608
  • ETIM 5.0 Class-Description: Labelling tape

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000608
  • ETIM 6.0 Class-Description: Labelling tape
  • Power cable is not included (art. no. 61800150)

All articles from DYMO® Industry Rhino Pro 4200

Article number Width (mm) Length (m) Colour of tape Action
61800260 9.0 5.5 black-white
* 61800263 9.0 5.5 black-metal
61800261 12.0 5.5 black-white
61800264 12.0 5.5 black-metal
61800262 19.0 5.5 black-white
61800265 19.0 5.5 black-metal
61800285 9.0 5.5 black-transparent
61800266 12.0 3.5 black-white
61800268 12.0 3.5 black-yellow
* 61800267 19.0 3.5 black-white
* 61800269 19.0 3.5 black-yellow
* 61800270 9.0 5.5 black-yellow
* 61800271 9.0 5.5 black-orange
* 61800272 9.0 5.5 black-red
* 61800273 9.0 5.5 black-green
61800274 9.0 5.5 white
61800275 12.0 5.5 yellow
61800276 12.0 5.5 orange
61800277 12.0 5.5 red
61800278 12.0 5.5 green
61800279 12.0 5.5 white
61800280 19.0 5.5 yellow
61800281 19.0 5.5 orange
61800282 19.0 5.5 red
61800283 19.0 5.5 green
61800284 19.0 5.5 white
61800290 6.0 1.5 white
61800291 9.0 1.5 white
61800295 9.0 1.5 yellow
61800292 12.0 1.5 white
61800296 12.0 1.5 yellow
61800293 19.0 1.5 white
61800297 19.0 1.5 yellow
* 61800340 6.0 5.5 black-white
* 61800341 6.0 5.5 black-yellow
* 61800342 9.0 5.5 black-white
* 61800343 9.0 5.5 black-yellow
61800344 12.0 5.5 black-white
* 61800345 12.0 5.5 black-yellow
* 61800346 19.0 5.5 black-white
* 61800347 19.0 5.5 black-yellow
61800337
* 61800251
61800155
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.
Write Your Own Review
You're reviewing:ILP-STRIP 19 POLYESTER BK/WH
Your Rating
ACCESSORIES