LABELS ES/KMK 3

LABELS for bundling and marking cables, Halogen Free, Indoor use made of Silicon free material, color transparent.

₹822.99
In stock
Article No.
61742926
(₹822.99/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 10 pieces
You can order multiples of 10 pieces
Processing request. Please kindly wait

Benefits

  • Printed insert strips are placed inside the label-holder and enclosed by a dust-proof cap

Application Range

  • Suitable for both marking and bundling several conductors and cables in indoor areas
  • For bundle diameters from 10 to 31 mm

Norm References / Approvals

  • Smudge-proof: DIN 30646:1993-11, DIN VDE 0611-1:1977-11

Product Make-Up

  • Strap width of KMK3: 10 mm
  • Strap width of KMK1: 5 mm
  • Bundling area of KMK1: 10-25 mm
  • Bundling area of KMK3: 16-31 mm
  • Fastening loops KMK2/KMK4: 5 mm

Product Features

  • Labelling options: by hand or laser/ink-jet printer

Temperature Range

  • -40°C to +80°C

Colour Delivered

  • transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material
  • Please order labels separately
  • Labels: 10 sheets with 150 (61742922) or 50 labels (61742926)

All articles from KMK Label holders

Article number Article designation Width x height (mm) Equipment per piece Action
61742820 KMK 1 label-holder 29 x 8 with strap
61742822 KMK 2 label-holder 29 x 8 without strap
61742824 KMK 3 label-holder 40 x 17 with strap
61742826 KMK 4 label-holder 40 x 17 without strap
61742922 ES/LP-BW-GB labels 29 x 8
61742926 ES/KMK 3 GB labels 40 x 17