LABEL ES/LP-BW-GB
Simple label; Overall width: 29mm; Overall height: 8mm;
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹754.69 | ₹754.69 |
50 | ₹603.75 | ₹30,187.50 |
250 | ₹528.28 | ₹132,070.00 |
500+ | ₹467.91 | ₹233,955.00 |
Technical Attributes
General Information
Product type
Simple label
Scope of delivery
without strap
Type of packaging
Cardboard packaging
Delivery Unit
10.000
pieces per PU
10 pc.
Format size
DIN A4
Assembly type
in character holders
Printable with
PinLaser PrinterInkjet Printer
Time of installation
Before/after installation
Marking for
CoresCablesConduits
Product Design
Label type
Cable Label
Label design
Rectangular
Overall width
29 mm
Overall height
8 mm
For cable outer diameter min.
16 mm
For max. cable outer diameter
31 mm
Material
Polyethylene
Label material
Polyester
Material label shortname
PE
Perforated
Yes
Colour
white
for cable tie width
5 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
No
Waterproof
No
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.