LABEL HOLDER KMK
Sign/label holder; Overall width: 29mm; Overall height: 8mm; Polyethylene
₹165.51
In stock
Article No.
61742820
(₹165.51/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹165.51 | ₹165.51 |
50 | ₹132.41 | ₹6,620.50 |
250 | ₹115.86 | ₹28,965.00 |
500+ | ₹102.62 | ₹51,310.00 |
halogen-free
cold resistance
Technical Attributes
General Information
Product type
Sign/label holder
Scope of delivery
with strap
Type of packaging
Cardboard packaging
Delivery Unit
100.000
pieces per PU
100 pc.
Assembly type
with cable ties
Time of installation
Before/after installation
Marking for
CoresCablesConduits
Product Design
Label design
Rectangular
Overall width
29 mm
Overall height
8 mm
For cable outer diameter min.
10 mm
For max. cable outer diameter
25 mm
Material
Polyethylene
Label material
Polyethylene
Material label shortname
PE
Colour
transparent
for cable tie width
5 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
No
Waterproof
No
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.