SHRINK TUBE PROTECT BOX 1.2/0.6 BK
Shrink hose; Cable diameter: 1.2mm - 0.6mm; Polyolefin; black;

₹1,013.99
In stock
Article No.
61742423
(₹1,013.99/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹1,013.99 ₹1,013.99
50₹811.19₹40,559.50
250₹709.79₹177,447.50
500+₹628.67₹314,335.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SHRINK TUBE PROTECT BOX 1.2/0.6 BK Shrink tube -  Primary Image
SHRINK TUBE PROTECT BOX 1.2/0.6 BK Shrink tube -  Primary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
heat resistance
heat resistance
cold resistance
cold resistance
UL listed
UL listed
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Flexible
  • Approved for the use in North America and Canada
  • Excellent physical and mechanical properties

Applications

  • Insulation, protection and cable bundling
  • Green-yellow shrink tube: For identifying and marking earthing connectors and cables
Show less
Show all

Technical Attributes

General Information

Product type

Shrink hose

Type of packaging

Cardboard packaging

Delivery Unit

1.000

Electrical Characteristics

Dielectric strength

20 kV/mm

Product Design

Total length

12 m

panel thickness type

Thin-walled

panel thickness shrunk

0.41 mm

Material

Polyolefin

Perforated

No

shrinkage range (min.)

1.2 mm

shrinkage range (max.)

0.6 mm

shrinking ratio

2:1

Colour

black

Product Characteristics

Temperature min.

-55 °C

Temperature max.

135 °C

Shrinking temperature

90 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

No

Certifications and Standards

EAC certified

Not required

EAC certification number

Отказное письмо № 18/1

UL recognised

Yes

UL listed

Yes

UL certification

according to UL 224 (e-file number: E476215)

UL category control number

YDPU2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 198.1 (e-file number: E476215)

cUL listed

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Shrink tube PROTECT

Article number shrinkage range (min.) Colour Delivery Unit
61742400 1.2 mm black 1
61742401 1.6 mm black 1
61742402 2.4 mm black 1
61742403 3.2 mm black 1
61742404 4.8 mm black 1
61742405 6.4 mm black 1
61742406 9.5 mm black 1
61742407 12.7 mm black 1
61742408 19.1 mm black 1
61742409 25.4 mm black 1
61742416 3.2 mm green/yellow 1
61742417 4.8 mm green/yellow 1
61742418 6.4 mm green/yellow 1
61742419 9.5 mm green/yellow 1
61742420 12.7 mm green/yellow 1
61742421 19.1 mm green/yellow 1
61742422 25.4 mm green/yellow 1
61742423 1.2 mm black 1
61742424 1.6 mm black 1
61742425 2.4 mm black 1
61742426 3.2 mm black 1
61742427 4.8 mm black 1
61742428 6.4 mm black 1
61742429 9.5 mm black 1
61742430 12.7 mm black 1
61742431 19.1 mm black 1
61742433 25.4 mm black 1
61742434 1.2 mm transparent 1
61742435 1.6 mm transparent 1
61742436 2.4 mm transparent 1
61742437 3.2 mm transparent 1
61742438 4.8 mm transparent 1
61742439 6.4 mm transparent 1
61742440 9.5 mm transparent 1
61742441 12.7 mm transparent 1
61742442 19.1 mm transparent 1
61742443 25.4 mm transparent 1
61742449 3 mm black 1
61742450 6 mm black 1
61742451 9 mm black 1
61742452 12 mm black 1
61742453 18 mm black 1
61742454 24 mm black 1
61742455 13 mm black 1
61742456 19 mm black 1
61742457 45 mm black 1
61742458 52 mm black 1
61742459 130 mm black 1
61742460 12 mm black 1
61742461 33 mm black 1
61742462 40 mm black 1
61742463 56 mm black 1
61742464 92 mm black 1
61742465 92 mm black 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?