WM BOOKLET BW 5
Simple label; Cable diameter: 6mm - 18.1mm; white; Vinyl
₹3,910.20
BACK ORDER
Article No.
61726160
(₹3,910.20/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹3,910.20 | ₹3,910.20 |
50 | ₹3,128.16 | ₹156,408.00 |
250 | ₹2,737.14 | ₹684,285.00 |
500+ | ₹2,424.32 | ₹1,212,160.00 |
halogen-free
oil resistant
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Simple label
Type of packaging
Booklet
Delivery Unit
1.000
pieces per PU
60 pc.
Number of pages per PU
10
Printable with
Pin
Marking for
CoresCables
Product Design
Labelling
without
Label type
Wrapping Label
width printable area
20 mm
Height of labelling area
25 mm
For cable outer diameter min.
6 mm
For max. cable outer diameter
18.1 mm
Label material
Vinyl
Colour
white
Product Characteristics
Temperature min.
-29 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
No
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from WM BW Blank cable marker
Show less
Show all
ACCESSORIES