CABLE TIES TY-RAP TYB 24 MX 140X3.6 BK
Cable ties; cable tie width: 3.6mm; Total length: 140mm; black; Polyamide; Halogenfree; UV-resistant

₹8.87
In stock
Article No.
61723020
(₹8.87/PC)
Inclusive of tax
Free Delivery within 7 working days from payment receipt
Unit Per Unit Per MOQ
100 ₹8.87 ₹887.00
1000₹7.10₹7,100.00
2000₹6.21₹12,420.00
3000+₹5.50₹16,500.00
Minimum order quantity 100 pieces. You can order multiples of 100 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CABLE TIES TY-RAP TYB 24 MX 140X3.6 BK Cable ties -  Primary Image
CABLE TIES TY-RAP TYB 24 MX 140X3.6 BK Cable ties -  Primary Image CABLE TIES TY-RAP TYB 24 MX 140X3.6 BK Cable ties -   Secondary Image
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • High strength is constant even under harsh conditions: extreme temperature ranges, humidity and extreme cold
  • Lock is also resistant to shocks and vibrations
  • The steel blade is fixed to the tie head and is made from corrosion-resistant, anti-magnetic steel (type 316)

Applications

  • Good quality cable ties with steel nose for demanding environments
Show less
Show all

Technical Attributes

General Information

Product type

Cable ties

Delivery Unit

1000.000

suitable tools

TY GUN ERG 50 cable tie pliers

Product Design

Total length

140 mm

For bundle diameter (min.)

2 mm

For bundle diameter (max.)

29 mm

Material

Polyamide

with metal parts

Yes

cable tie width

3.6 mm

Colour

black

Product Characteristics

Temperature min.

-40 °C

Temperature max.

85 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

UL recognised

Yes

UL AWM certification

according to UL 1565 (e-file number: E49405)
according to UL 62275 (e-file number: E49405)

UL listed

No

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 62275 (e-file number: E49405)
according to CSA C22.2 No. 18.5 (e-file number: E49405)

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from TY-RAP® Cable ties with steel nose

Article number For bundle diameter (min.) cable tie width Colour Delivery Unit
61715000 2 mm 2.4 mm natural 1000
61715060 2 mm 3.6 mm natural 1000
61715120 3.5 mm 4.8 mm natural 1000
61715180 2 mm 3.6 mm natural 1000
61715240 6 mm 7.0 mm natural 500
61715300 3.5 mm 4.8 mm natural 1000
61715360 6 mm 6.9 mm natural 500
61716250 2 mm 2.4 mm natural 1000
61716310 2 mm 2.4 mm natural 1000
61716370 2 mm 3.6 mm natural 1000
61716430 2 mm 3.6 mm natural 1000
61716490 3.5 mm 4.8 mm natural 1000
61716550 6 mm 7.6 mm natural 500
61723010 2 mm 2.3 mm black 1000
61723020 2 mm 3.6 mm black 1000
61723030 3.5 mm 4.8 mm black 1000
61723040 2 mm 3.6 mm black 1000
61723050 6 mm 7.0 mm black 500
61723060 3.5 mm 4.8 mm black 1000
61723070 6 mm 6.9 mm black 500
61723110 2 mm 2.3 mm black 1000
61723120 2 mm 2.3 mm black 1000
61723130 2 mm 3.6 mm black 1000
61723140 2 mm 3.6 mm black 1000
61723150 3.5 mm 4.8 mm black 1000
61723160 6 mm 6.9 mm black 500
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?