SILVYN® REC 42
End sleeve; Nominal size: 42; For conduit outer diameter: 42mm; Thermoplastic elastomers;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹233.70 | ₹233.70 |
50 | ₹186.96 | ₹9,348.00 |
250 | ₹163.59 | ₹40,897.50 |
500+ | ₹144.89 | ₹72,445.00 |
uv-resistant.
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Cable damage can be prevented
- Additional sealing
- Easy to assemble
Applications
- In combination with protective conduit:
- SILVYN® FPAS
- Intersection or end sleeve
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Assembly type
push on
Product Design
Bending protection
No
Slit
No
Total length
47 mm
Clear width
51.3 mm
Nominal size
42
EMC screening
No
For conduit outer diameter
42 mm
Material body
Thermoplastic elastomers
Material body shortname
TPE
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
120 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.