SILVYN® MSK-SC-M 25X1.5 EE
Conduit gland; M 25; Suitable for protective cable conduit size: 17; Halogenfree; UV-resistant; IP 68 - 10 bar (30 min); EMC screening

₹1,512.87
In stock
Article No.
55506103
(₹1,512.87/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹1,512.87 ₹1,512.87
50₹1,210.30₹60,515.00
250₹1,059.01₹264,752.50
500+₹937.98₹468,990.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® MSK-SC-M 25X1.5 EE Conduit gland -  Primary Image
SILVYN® MSK-SC-M 25X1.5 EE Conduit gland -  Primary Image SILVYN® MSK-SC-M 25X1.5 EE Conduit gland -   Secondary Image
uv-resistant.
uv-resistant.
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Applications

  • In combination with protective conduit:
  • SILVYN AS/AS-P/EDU-AS/EMC AS-CU
  • Indoor / outdoor applications
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Delivery Unit

5.000

Assembly type

screw

Product Design

Suitable protective cable conduit

SILVYN® FD-PU

Suitable for protective cable conduit size

17

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Protection against hot chips

Yes

Divisible fitting

No

Rotatable thread

No

Total length

55.5 mm

Clear width

13.4 mm

Thread type

Metric

Thread size

M 25

Pitch of thread

1,5

Thread length

8 mm

Thread standard

DIN EN 60423

Wrench width 1

29 mm

Wrench size 2

29 mm

Lockable (two-part)

No

EMC screening

Yes

Insert material

Polyamide

Insert material, short form

PA

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Screw-in sleeve material

Polypropylene

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 10 bar (30 min)

IP-protection class cable side

IP 68 - 10 bar (30 min)

IP protection class, protective conduit

IP 68 - 10 bar (30 min)

Suitable for EX-applications

No

Temperature min.

-30 °C

Temperature max.

100 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® MSK-SC-M

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55506101 M 16 10 5
55506102 M 20 14 5
55506103 M 25 17 5
55506104 M 32 27 5
55506105 M 40 36 1
55506106 M 50 45 1
Show less
Show all
ACCESSORIES

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?