SILVYN® LGES M25X1.5 NPB
Conduit gland; M 25; Nominal size: 25; Halogenfree; UV-resistant; IP 40;

₹869.58
BACK ORDER
Article No.
55503494
(₹869.58/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹869.58 ₹869.58
50₹716.54₹35,827.00
250₹626.97₹156,742.50
500+₹555.32₹277,660.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LGES M25X1.5 NPB Conduit gland -  Primary Image
SILVYN® LGES M25X1.5 NPB Conduit gland -  Primary Image SILVYN® LGES M25X1.5 NPB Conduit gland -   Secondary Image
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Applications

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Type of packaging

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Rotatable thread

Yes

Inner diameter

19.1

Total length

43.7 mm

Clear width

19.1 mm

Nominal size

25

Thread size

M 25

Pitch of thread

1,5

Thread length

12 mm

Thread standard

DIN EN 60423

Wrench width

29

EMC screening

No

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 40

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

300 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LGES-M NPB

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503489 M 12 10
55503490 M 16 10
55503491 M 16 10
55503492 M 20 10
55503493 M 20 10
55503494 M 25 10
55503495 M 32 2
55503496 M 40 1
55503497 M 50 1
55503498 M 63 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?