SILVYN® MPC M40 / 40 BK
Conduit gland; M 40; Suitable for protective cable conduit size: 40; Polyamide; Halogenfree; UV-resistant; IP 65, IP 67, IP 68 - 2 bar;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹761.23 | ₹761.23 |
50 | ₹627.25 | ₹31,362.50 |
250 | ₹548.84 | ₹137,210.00 |
500+ | ₹486.12 | ₹243,060.00 |
Benefits
- All-purpose
- Fast and easy assembly
Applications
- In combination with protective conduit:
- SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
2.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® ELR
Suitable for protective cable conduit size
40
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Clear width
33 mm
Thread type
Metric
Thread size
M 40
Pitch of thread
1,5
Thread length
16 mm
Thread standard
DIN EN 60423
Wrench width 1
60 mm
Hexagon corner dimensions
67.5 mm
Wrench width
60
Lockable (two-part)
No
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Gland body material
Polyamide
Cable gland body material, short form
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® MPC-M
Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|
55502439 | M 63 | 63 | 1 |
55502441 | M 16 | 12 | 10 |
55502442 | M 16 | 16 | 10 |
55502443 | M 20 | 16 | 10 |
55502444 | M 20 | 20 | 10 |
55502445 | M 25 | 25 | 10 |
55502446 | M 32 | 30 | 10 |
55502447 | M 32 | 32 | 10 |
55502448 | M 40 | 40 | 2 |
55502449 | M 50 | 50 | 2 |
55502460 | M 16 | 12 | 10 |
55502461 | M 16 | 16 | 10 |
55502462 | M 20 | 16 | 10 |
55502463 | M 20 | 20 | 10 |
55502464 | M 25 | 25 | 10 |
55502465 | M 32 | 30 | 10 |
55502466 | M 40 | 40 | 2 |
55502467 | M 50 | 50 | 2 |
55502468 | M 63 | 63 | 1 |
55502469 | M 32 | 32 | 10 |