SILVYN MPC M50 GY

Plastic protective conduit connector. Oil Resistance, Halogen Free, UV Resistant, Metric size M50 X 1.5 made of Polyamide 6.6 (PA 6.6).

₹978.31
In stock
Article No.
55502449
(₹978.31/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 2 pieces. You can order multiples of 2 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
  • SILVYN® MPC-M - conduit fitting for use with SILVYN® EL/ELU/ELO/ELT

Benefits

  • All-purpose
  • Fast and easy assembly

Application Range

  • In combination with protective conduit:
  • SILVYN® EL/ELU/ELO/ELT/ELR (helically formed and smooth conduits)

Norm References / Approvals

  • UL FILENUMBER E308201

Product Make-Up

  • Metric connection thread
  • Hexagonal collar with integrated conduit connection

Product Features

  • Dust protection
  • Moisture-protection
  • Ensures high tensile strength and mechanical protection

Temperature Range

  • -40°C to +120°C

Protection Rating

  • IP 65 with helically formed conduitsIP 67 + IP 68 (2bar) with smooth conduits

Colour Delivered

  • Black (RAL 9005), UV-resistant
  • Grey, RAL 7001

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001178
  • ETIM 5.0 Class-Description: Screw connection for protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001178
  • ETIM 6.0 Class-Description: Screw connection for protective plastic hose

All articles from SILVYN® MPC-M

Article number Metric size Clear opening (mm) Action
55502460 16 x 1.5/1 9.0
55502461 16 x 1.5/2 10.5
55502463 20 x 1.5/2 14.5
55502464 25 x 1.5 19.0
55502465 32 x 1.5/1 24.5
55502466 40 x 1.5 33.0
55502467 50 x 1.5 39.0
55502468 63 x 1.5 48.0
55502462 20 x 1.5/1 10.5
55502469 32 x 1.5/2 24.5
55502439 63 x 1.5 48.0
55502443 20 x 1.5/1 10.5
55502445 25 x 1.5 19.0
55502448 40 x 1.5 33.0
55502441 16 x 1.5/1 9.0
55502444 20 x 1.5/2 14.5
55502442 16 x 1.5/2 10.5
55502447 32 x 1.5/2 24.5
55502449 50 x 1.5 39.0
55502446 32 x 1.5/1 24.5