SILVYN® CNP NPT 1/2'' FOR1/2''
Conduit gland; NPT 1/2"; Suitable for protective cable conduit size: 1/2; Halogenfree; IP 67;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹3,307.13 | ₹3,307.13 |
50 | ₹2,645.70 | ₹132,285.00 |
250 | ₹2,314.99 | ₹578,747.50 |
500+ | ₹2,050.42 | ₹1,025,210.00 |
Benefits
- Flame-retardant
- High tensile strength
- For high mechanical stress
- High chemical-resistance
Applications
- Robot-building
- Mechanical engineering
- Exporters
- Vending machine construction
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
Yes
Including o-ring
No
Type of packaging
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® CNP
Suitable for protective cable conduit size
1/2
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Total length
66 mm
Thread type
NPT
Thread size
NPT 1/2"
Pitch of thread
1,81
Wrench width
32
EMC screening
No
For conduit outer diameter
23.4 mm
Sealing material
Polyamide
Screw-in sleeve material
Polyamide
Gland body material
Steel
Surface protection
Electrogalvanised
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
105 °C
Flame-retardant
Yes
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
No
CSA certified
Yes
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.