SKINTOP® MS-M 25X1.5
Cable gland; M 25; Clamping range (min./max.): 9 - 17 mm; Wrench size 1: 29; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹360.45 | ₹360.45 |
50 | ₹288.36 | ₹14,418.00 |
250 | ₹252.32 | ₹63,080.00 |
500+ | ₹223.48 | ₹111,740.00 |
Benefits
- A product with an impressively wide range of applications thanks to its versatile properties.
- The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
- Optimum strain relief thanks to flexible lamella.
- Large, variable clamping range for different cable outer diameters up to 98 mm.
- Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.
- Extensive range of accessories available.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
- For item names with the addition "PLUS", the clamping range corresponds to the next higher thread size. The extended clamping range allows cables with larger diameters to be inserted with the same connection thread.
Applications
- For sealing and strain relieving cable insertion into a housing.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
25.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
38.5 mm
Clear width
17 mm
Thread type
Metric
Thread size
M 25
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Wrench width 1
29 mm
Wrench size 2
29 mm
Hexagon corner dimensions
31.9 mm
Clamping range min.
9 mm
Max. clamping range
17 mm
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-25 °C
Dynamic temperature (max.)
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Max. temperatur
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
lead free
No
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
Yes
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
Yes
VDE registration number
40009442
GGVS certified
No
DNV-certified
Yes
DNV certificate number
TAE00002M2
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MS-M / SKINTOP® MSR-M
Article number | Thread size | Max. clamping range | lead free | Delivery Unit | Thread size | Max. clamping range | Wrench width 1 | Thread length | Delivery Unit | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
53112000 | M 12 | 7 mm | No | 100 | M 12 | 7 mm | 16 mm | 6.5 mm | 100 | |||
53112000LF | M 12 | 7 mm | Yes | 100 | M 12 | 7 mm | 16 mm | 6.5 mm | 100 | |||
53112010 | M 16 | 10 mm | No | 100 | M 16 | 10 mm | 20 mm | 7 mm | 100 | |||
53112010LF | M 16 | 10 mm | Yes | 100 | M 16 | 10 mm | 20 mm | 7 mm | 100 | |||
53112020 | M 20 | 13 mm | No | 50 | M 20 | 13 mm | 24 mm | 8 mm | 50 | |||
53112020LF | M 20 | 13 mm | Yes | 50 | M 20 | 13 mm | 24 mm | 8 mm | 50 | |||
53112030 | M 25 | 17 mm | No | 25 | M 25 | 17 mm | 29 mm | 8 mm | 25 | |||
53112030LF | M 25 | 17 mm | Yes | 25 | M 25 | 17 mm | 29 mm | 8 mm | 25 | |||
53112040 | M 32 | 21 mm | No | 25 | M 32 | 21 mm | 36 mm | 9 mm | 25 | |||
53112040LF | M 32 | 21 mm | Yes | 25 | M 32 | 21 mm | 36 mm | 9 mm | 25 | |||
53112050 | M 40 | 28 mm | No | 10 | M 40 | 28 mm | 45 mm | 9 mm | 10 | |||
53112050LF | M 40 | 28 mm | Yes | 10 | M 40 | 28 mm | 45 mm | 9 mm | 10 | |||
53112060 | M 50 | 35 mm | No | 5 | M 50 | 35 mm | 65 mm | 10 mm | 5 | |||
53112060LF | M 50 | 35 mm | Yes | 5 | M 50 | 35 mm | 65 mm | 10 mm | 5 | |||
53112070 | M 63 | 45 mm | No | 5 | M 63 | 45 mm | 67 mm | 15 mm | 5 | |||
53112070LF | M 63 | 45 mm | Yes | 5 | M 63 | 45 mm | 67 mm | 15 mm | 5 | |||
53112080 | M 63 | 55 mm | No | 5 | M 63 | 55 mm | 75 mm | 15 mm | 5 | |||
53112083 | M 40 | 35 mm | No | 5 | M 40 | 35 mm | 54 mm | 9 mm | 5 | |||
53112100 | M 12 | 5 mm | No | 100 | M 12 | 5 mm | 16 mm | 6.5 mm | 100 | |||
53112110 | M 16 | 7 mm | No | 100 | M 16 | 7 mm | 20 mm | 7 mm | 100 | |||
53112116 | M 32 | 28 mm | No | 10 | M 32 | 28 mm | 45 mm | 9 mm | 10 | |||
53112120 | M 20 | 10 mm | No | 50 | M 20 | 10 mm | 24 mm | 8 mm | 50 | |||
53112130 | M 25 | 13 mm | No | 25 | M 25 | 13 mm | 29 mm | 8 mm | 25 | |||
53112140 | M 32 | 15 mm | No | 25 | M 32 | 15 mm | 36 mm | 9 mm | 25 | |||
53112150 | M 40 | 23 mm | No | 10 | M 40 | 23 mm | 45 mm | 9 mm | 10 | |||
53112160 | M 50 | 29 mm | No | 5 | M 50 | 29 mm | 65 mm | 10 mm | 5 | |||
53112170 | M 63 | 39 mm | No | 5 | M 63 | 39 mm | 67 mm | 15 mm | 5 | |||
53112510 | M 75 | 68 mm | No | 1 | M 75 | 68 mm | 95 mm | 15 mm | 1 | |||
53112511 | M 75 | 63 mm | No | 1 | M 75 | 63 mm | 95 mm | 15 mm | 1 | |||
53112512 | M 90 | 78 mm | No | 1 | M 90 | 78 mm | 115 mm | 20 mm | 1 | |||
53112514 | M 110 | 98 mm | No | 1 | M 110 | 98 mm | 135 mm | 25 mm | 1 | |||
53112515 | M 110 | 88 mm | No | 1 | M 110 | 88 mm | 135 mm | 25 mm | 1 |