SKINTOP® BS-M 20X1.5 RAL 7001 SGY
Cable gland with bending protection; M 20; Clamping range (min./max.): 6 - 13 mm; Wrench width 1: 25; silver grey; IP 68 - 5 bar (30 min), IP 69
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹168.94 | ₹168.94 |
50 | ₹131.22 | ₹6,561.00 |
250 | ₹114.81 | ₹28,702.50 |
500+ | ₹101.69 | ₹50,845.00 |
Benefits
- Reliable bending and anti-kink protection
- Cable conservation
- Functional reliability
- To protect flexible cables
Applications
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Handheld device
- Robotics industry
- Light and sound applications
- Moving machine parts
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland with bending protection
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
50.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
Spiral
Bending protection
Yes
Cable gland design
Straight
Total length
101 mm
Clear width
13 mm
Thread type
Metric
Thread size
M 20
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Wrench width 1
25 mm
Wrench size 2
25 mm
Hexagon corner dimensions
27.6 mm
Clamping range min.
6 mm
Max. clamping range
13 mm
EMC screening
No
Seal type
Conduit Sealing Ring
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Polyamide
Material body shortname
PA
material bending protection
Polyamide
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
100 °C
Temperature min.
-20 °C
Temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
Yes
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
Yes
VDE registration number
40010604
GGVS certified
No
DNV-certified
Yes
DNV certificate number
TAE00002NC
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® BS-M
Article number | Thread size | Thread length | Clamping range min. | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
53017610 | M 16 | 12 mm | 3.5 mm | 8 mm | 19 mm | silver grey | 100 |
53017630 | M 20 | 13 mm | 5 mm | 12 mm | 24 mm | silver grey | 50 |
53017640 | M 25 | 13 mm | 9 mm | 14 mm | 27 mm | silver grey | 25 |
53017810 | M 16 | 12 mm | 3.5 mm | 8 mm | 19 mm | black | 100 |
53017830 | M 20 | 13 mm | 5 mm | 12 mm | 24 mm | black | 50 |
53017840 | M 25 | 13 mm | 9 mm | 14 mm | 27 mm | black | 25 |
53111600 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | silver grey | 100 |
53111610 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | silver grey | 100 |
53111620 | M 20 | 8 mm | 6 mm | 13 mm | 25 mm | silver grey | 50 |
53111630 | M 25 | 9 mm | 8 mm | 17 mm | 30 mm | silver grey | 25 |
53111640 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | silver grey | 25 |
53111700 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | black | 100 |
53111710 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | black | 100 |
53111720 | M 20 | 8 mm | 6 mm | 13 mm | 25 mm | black | 50 |
53111730 | M 25 | 9 mm | 8 mm | 17 mm | 30 mm | black | 25 |
53111740 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | black | 25 |
53111800 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | light grey | 100 |
53111810 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | light grey | 100 |
53111820 | M 20 | 8 mm | 6 mm | 13 mm | 25 mm | light grey | 50 |
53111830 | M 25 | 9 mm | 8 mm | 17 mm | 30 mm | light grey | 25 |
53111840 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | light grey | 25 |