SKINTOP® ST-M SORTIMO T-BOXX
Assortment case; M 12, M 16, M 20, M 25, M 32; light grey
₹26,599.45
In stock
Article No.
53110030
(₹26,599.45/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹26,599.45 | ₹26,599.45 |
50 | ₹21,279.56 | ₹1,063,978.00 |
250 | ₹18,619.62 | ₹4,654,905.00 |
500+ | ₹16,491.66 | ₹8,245,830.00 |
UKCA marked
CE marked
DNV/GL certified
TÜV Verband
UR recognised US, cUR recognised US
cUL listed US, UL listed US
VDE certified
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Assortment case
Delivery Unit
1.000
Product Design
Thread type
Metric
Thread size
M 32
Colour
light grey
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
Yes
cUR recognized
Yes
cUL listed
Yes
CSA certified
No
VDE certified
Yes
GGVS certified
Yes
DNV-certified
Yes
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Show less
Show all
Product Family List
All articles from SKINTOP® ST-M SORTIMO® T-BOXX
Article number | Thread size | Clamping range min. | Max. clamping range | Colour | Delivery Unit | Weight |
---|---|---|---|---|---|---|
53110030 | M 32 | light grey | 1 |
Show less
Show all