SKINTOP® CUBE MULTI VERSION 2
Multi-entry; Number of cable entries: 23; IP 66, IP 65; UV-resistant; Halogenfree

₹1,428.28
BACK ORDER
Article No.
52220053
(₹1,428.28/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹1,428.28 ₹1,428.28
50₹1,176.90₹58,845.00
250₹1,029.79₹257,447.50
500+₹912.10₹456,050.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® CUBE MULTI VERSION 2 Multi-entry -  Primary Image
SKINTOP® CUBE MULTI VERSION 2 Multi-entry -  Primary Image SKINTOP® CUBE MULTI VERSION 2 Multi-entry -   Secondary Image
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Large, variable clamping ranges due to elastic gel technology
  • Simplified servicing due to easy assembling and disassembling
  • Not used bushings remain securely sealed
  • Optimum strain relief at the entire cable bundle
  • Easy installation of the cables even for high packing density

Applications

  • Apparatus and switch cabinet construction
  • For not harnessed cables and media hoses
  • Automation technology
  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Multi-entry

Type of packaging

Bag

Delivery Unit

1.000

Product Design

For armoured cables

No

Glass-fibre reinforced

No

Number of cable entries

23 pc.

Bending protection

No

Total length

112 mm

Overall width

102 mm

Overall height

20 mm

EMC screening

No

Seal type

Gel Membrane

Sealing material

Gel

Material body

Polycarbonate

Material body shortname

PC

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 66
IP 65

Suitable for EX-applications

No

Min. temperatur

-30 °C

Max. temperatur

100 °C

Temperature min.

-30 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® CUBE MULTI

Article number Number of cable entries Delivery Unit
52220050 21 pc. 1
52220053 23 pc. 1
52220056 21 pc. 1
52220057 23 pc. 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?