SKINDICHT® BLK-GL PG7 RAL 7035 LGY
Blanking plugs; Thread size: PG 7; Polyamide; Halogenfree; UV-resistant;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹13.37 | ₹13.37 |
50 | ₹10.38 | ₹519.00 |
250 | ₹9.09 | ₹2,272.50 |
500+ | ₹8.05 | ₹4,025.00 |
Benefits
- For closing pre-threaded holes
Applications
- Control cabinet manufacturing
- Distribution box
- Junction boxes
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Glass-fibre reinforced
Yes
Overall width
15 mm
Overall height
8 mm
Thread type
PG
Thread size
PG 7
Pitch of thread
1,27
Thread length
6 mm
Material body
Polyamide
Material body shortname
PA
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Max. temperatur
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
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
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.