SILVYN® EE-K 36 GY
End sleeve; Nominal size: 36; Polypropylene; grey
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹301.93 | ₹301.93 |
50 | ₹241.54 | ₹12,077.00 |
250 | ₹211.35 | ₹52,837.50 |
500+ | ₹187.20 | ₹93,600.00 |
Benefits
- Cable damage can be prevented
Applications
- In combination with protective conduit:
- SILVYN® FPS/ FD-PU
- Conduit end cover
Technical Attributes
General Information
Brand
SILVYN®
Product type
End sleeve
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
25.000
Assembly type
screw
Product Design
Suitable protective cable conduit
SILVYN® FD-PU
Suitable for protective cable conduit size
36
Bending protection
No
Inner diameter
26.5
Clear width
26.5 mm
Nominal size
36
Material body
Polypropylene
Material body shortname
PP
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-10 °C
Temperature max.
110 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.