SILVYN® SSVZ PG 11/1
Conduit gland; PG 11; Nominal size: 18; IP 68, IP 54;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹353.89 | ₹353.89 |
50 | ₹291.61 | ₹14,580.50 |
250 | ₹255.16 | ₹63,790.00 |
500+ | ₹226.00 | ₹113,000.00 |
Benefits
- Conduit gland with high tensile strength for plastic conduits
- High-tensile cable protection
Applications
- In combination with protective conduit:
- SILVYN® SI
- SILVYN® SP
- SILVYN® SP-PU
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Conduit fitting design
Straight
Protection against hot chips
No
Divisible fitting
No
Rotatable thread
No
Outer diameter
20 mm
Total length
39.6 mm
Clear width
12 mm
Nominal size
18
Thread size
PG 11
Pitch of thread
1,41
Thread length
6 mm
Wrench width 1
20 mm
Wrench size 2
22 mm
EMC screening
No
For conduit outer diameter
14 mm
Seal type
Incised sealing ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
NBR
Material inside sealing ring
Chloroprene rubber
Material inside sealing ring shortname
CR
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
No
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.