SKINDICHT® SNR PG 13/11 BEND PROTECTION
Sealing cone; Clear width: 11mm; Chloroprene rubber; CR; black
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹83.91 | ₹83.91 |
50 | ₹69.14 | ₹3,457.00 |
250 | ₹60.49 | ₹15,122.50 |
500+ | ₹53.58 | ₹26,790.00 |
uv-resistant.
chemical resistance
oil resistant
cold resistance
Benefits
- Alternative anti-kink sleeves
Applications
- Anti-kink sleeves for improved protection against kinking in SKINDICHT® cable glands.
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Sealing cone
Type of packaging
Loose
Delivery Unit
100.000
Product Design
Bending protection
Anti-kink sleeve
Bending protection
Yes
Cable gland design
Straight
Inner diameter
11
Outer diameter
18.8 mm
Total length
52 mm
Clear width
11 mm
Seal type
Sealing cone
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SNR
Article number | Delivery Unit | |
---|---|---|
52001970 | 100 | |
52001980 | 100 | |
52001990 | 100 | |
52002000 | 100 | |
52002010 | 100 | |
52002020 | 100 | |
52002030 | 100 | |
52002040 | 100 | |
52002050 | 100 | |
52002060 | 50 | |
52002070 | 50 | |
52002080 | 50 | |
52002090 | 50 | |
52002100 | 25 | |
52002110 | 25 | |
52002120 | 25 | |
52002130 | 25 | |
52002140 | 25 | |
52002150 | 25 | |
52002160 | 25 | |
52002170 | 10 | |
52002180 | 10 | |
52002190 | 10 | |
52002200 | 10 | |
52002210 | 10 |
Show less
Show all