ÖLFLEX® 100 I 4 G 16 GY
Power and control cable; 4G16; 1,1 kV; PVC; Core identification: Colours; Flexible

₹1,351.35
In stock
Article No.
38007097
(₹1,351.35/M)
Inclusive of tax
Free Delivery within 7 working days from payment receipt
Unit Per Unit Per MOQ
0 ₹1,351.35 ₹0.00
10₹1,081.08₹10,810.80
100₹945.95₹94,595.00
500+₹878.38₹439,190.00
Minimum order quantity 1 meters. You can order multiples of 1 meters
X


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 100 I 4 G 16  GY Power and control cable -  Primary Image
ÖLFLEX® 100 I 4 G 16  GY Power and control cable -  Primary Image
flame-retardant
flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • High-performance colour-coded, multi-core power and control cables with 4,000 V test voltage.
  • Highly flexible and compact, Class 5 finely-stranded bare copper wires twisted into layers.
  • Torsion-resistant cable that permits occasional flexing from -5˚C to +70˚C, and in fixed installations for medium mechanical use from -40˚C to +80˚C.
  • Largely resistant to most acids and alkalis, and partially resistant to oils at room temperature, due to PVC outer sheath.
  • Flame-retardant (IEC 60332-1-2) in case of fire accidents.
  • Conforms to IEC 60811, EN 50395, EN 50396 standards; EU low voltage directive 2014/35/EU.

Applications

  • For universal wiring use in plant circuits and control circuits inside machines.
  • ISI-certified cable (IS 694: 2010) approved for Indian market.
  • May be used in dry and wet environments.
  • Suitable for tight spaces due to small cable diameter and high flexibility, available in numerous dimensions.
  • Suitable for occasional, non-automated movements, including slow rotational movements, such as in wind turbine generators.
  • Widely used for plant engineering, industrial machinery, power stations, heating & cooling systems.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

0.950 kg

Copper index

542.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

4G16

Conductor cross-section (mm2)

16 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Shielded

No

With armouring

No

Nominal outer diameter

19.2 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

grey

Colour outer sheath RAL code

RAL 7001

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® 100 I CROSS-SECTION 1100 V CM/L No IS LOGO

Core identification

Colours

Core colour code

IS 694

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

76.8 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

288.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

Product standard IS

IS 694

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 100 I

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
38000997 5 No 4 mm² 173.000 kg/km 0.370 kg
38001016 5 No 10 mm² 433.000 kg/km 0.820 kg
38001017 5 No 16 mm² 678.000 kg/km 1.160 kg
38001018 3 Yes 25 mm² 670.000 kg/km 1.190 kg
38001019 5 No 25 mm² 1117.000 kg/km 1.850 kg
38001020 3 Yes 35 mm² 885.501 kg/km 1522.000 kg
38001021 5 No 35 mm² 1476.000 kg/km 2.370 kg
38001022 3 Yes 50 mm² 1244.000 kg/km 2.180 kg
38001023 4 Yes 50 mm² 1659.000 kg/km 2.750 kg
38007034 2 No 0.5 mm² 9.000 kg/km 0.060 kg
38007035 3 Yes 0.5 mm² 14.000 kg/km 0.060 kg
38007036 4 Yes 0.5 mm² 18.000 kg/km 0.080 kg
38007042 2 No 0.75 mm² 13.000 kg/km 0.060 kg
38007043 3 Yes 0.75 mm² 20.000 kg/km 0.080 kg
38007045 4 Yes 0.75 mm² 26.000 kg/km 0.090 kg
38007053 2 No 1 mm² 17.000 kg/km 0.060 kg
38007054 3 Yes 1 mm² 26.000 kg/km 0.060 kg
38007055 4 Yes 1 mm² 34.000 kg/km 0.080 kg
38007064 2 No 1.5 mm² 25.000 kg/km 0.060 kg
38007065 3 Yes 1.5 mm² 37.000 kg/km 0.160 kg
38007066 4 Yes 1.5 mm² 50.000 kg/km 0.080 kg
38007067 5 No 1.5 mm² 62.000 kg/km 0.160 kg
38007068 3 Yes 1.5 mm² 37.000 kg/km 0.110 kg
38007074 2 No 2.5 mm² 42.000 kg/km 0.060 kg
38007075 3 Yes 2.5 mm² 63.000 kg/km 0.670 kg
38007076 4 Yes 2.5 mm² 84.000 kg/km 1522.000 kg
38007077 5 No 2.5 mm² 105.000 kg/km 0.240 kg
38007078 3 Yes 2.5 mm² 63.000 kg/km 0.160 kg
38007081 2 No 4 mm² 69.000 kg/km 0.200 kg
38007082 3 Yes 4 mm² 104.000 kg/km 0.060 kg
38007083 4 Yes 4 mm² 138.000 kg/km 1.190 kg
38007084 4 Yes 35 mm² 1181.000 kg/km 1.930 kg
38007092 3 Yes 6 mm² 158.000 kg/km 1.510 kg
38007093 4 Yes 6 mm² 210.000 kg/km 0.060 kg
38007094 3 Yes 10 mm² 260.000 kg/km 0.540 kg
38007095 4 Yes 10 mm² 346.000 kg/km 0.670 kg
38007096 3 Yes 16 mm² 407.000 kg/km 0.750 kg
38007097 4 Yes 16 mm² 542.000 kg/km 0.950 kg
38009040 4 Yes 25 mm² 893.000 kg/km 1.510 kg
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?