GOF Adapter Duplex LC SM APC GR /4PC
Fibre optic coupling; Coupling; Duplex; angled physical contact; APC; clip on

₹740.16
In stock
Article No.
29430989
(₹740.16/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹740.16 ₹740.16
50₹592.13₹29,606.50
250₹518.11₹129,527.50
500+₹458.90₹229,450.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
GOF Adapter Duplex LC SM APC GR /4PC Fibre optic coupler -  Primary Image
GOF Adapter Duplex LC SM APC GR /4PC Fibre optic coupler -  Primary Image
cold resistance
cold resistance

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic coupling

Scope of delivery

including dust protection cap

Delivery Unit

4.000

Assembly type

clip on

Product Design

Locking type

None

Direct assembly possible

No

Bend protection boot

No

Dust protection cap

Yes

Total length

25.6 mm

Overall width

13.3 mm

Overall height

13.1 mm

Variant of connector

Duplex

Design connector housing

Straight

Connector type

Coupling

Angle of connector housing

180

Flange

No

Grinding contact surface

APC

Polishing description

angled physical contact

Type of coupling connection

LC/LC

Suitable fibre width

125 µm

Suitable type of optical fibre

Single-mode Fibre

Housing base material, short form

PEI

Material ferrule

Zirconia

Colour of dust protection cap

white

Product Characteristics

Min. number of plug cycles

1000

Min. installation temperature

-40 °C

Installation temperature max.

85 °C

Operation temperature min.

-40 °C

Max. operating temperature

85 °C

UV-resistant

No

Contact type application

Data / Signals

Certifications and Standards

Product standard according to IEC

LC according to IEC 61754-20

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?