PCF CONNECTOR FSMA CLAMP 3.0 /50PC
Fibre optic connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 230; clamp;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹4,035.20 | ₹4,035.20 |
50 | ₹3,228.16 | ₹161,408.00 |
250 | ₹2,824.64 | ₹706,160.00 |
500+ | ₹2,501.82 | ₹1,250,910.00 |
Benefits
- Designed for field assembly
- Reusable as it can be removed
- Easy to assemble
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic connector
Scope of delivery
including anti-kink sleeves (one colour)including dust protection cap
Delivery Unit
50.000
Assembly type
clamp
Product Design
Direct assembly possible
Yes
Bend protection boot
Yes
Dust protection cap
Yes
Connector diameter
8.1 mm
Total length
33.1 mm
Overall width
8.1 mm
Ferrule diameter
3.17 mm
Variant of connector
Simplex
Design connector housing
Straight
Connector type
Plug
Type of plug connection
F-SMA
Flange
No
Min. cable clamping range
3 mm
Max. cable clamping range
3 mm
For cable outer diameter min.
3.00 mm
For max. cable outer diameter
3.00 mm
Max. connectable conductor cross-section (mm)
2.2 mm
Contact termination method
Screw connection
Reusable
Yes
assembling type
Field Configurable
Type of coupling connection
F-SMA
Suitable fibre width
230 µm
Suitable type of optical fibre
Simplex Core
Housing base material
Nickel silver
Material bend protection boot
Thermoplastic elastomers
Anti-kink sleeve material, short form
TPE
Material ferrule
Nickel silver
Anti-kink sleeve colour
black
Anti-kink sleeve RAL colour
RAL 9005
Colour of dust protection cap
red
Dust protection cap RAL colour
RAL 3000
Connector colour
silver
Product Characteristics
Insertion attenuation
1.25 dB
Storage temperature minimum
-40 °C
Max. storage temperature
85 °C
Operation temperature min.
-40 °C
Max. operating temperature
85 °C
UV-resistant
No
Contact type application
Fibre optic cables
Vibration protection
No
Tensile strength after assembly
80 N
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.