HITRONIC® POF SIMPLEX PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Fixed Installation; Aramid yarns; Polyurethane; orange
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹206.02 | ₹20,602.00 |
300 | ₹180.26 | ₹54,078.00 |
500 | ₹159.66 | ₹79,830.00 |
Benefits
- Halogen free product that generates no harmful gases in the event of a fire.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
Applications
- For flexible use.
- Can be used in dry, wet and especially in harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- PUR outer sheath is highly chemical resistant and highly oil resistant.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
25 kg/km
Fibre optic cable type
POF
Fibre optic cable type, long designation
Polymer Optical Fibres
Electrical Characteristics
Wavelength information
for 650 nm applies 160 dB / km as well as 1 MHz*kmfor 660 nm applies 230 dB / km
Product Design
Numerical aperture
0.5
J-optical indoor cables
J-V2Y(ZN)11Y
Number of cores
1
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
1
Nominal diameter of core
2.2 mm
Nominal outer diameter
5.5 mm
Max. outer diameter
5.5 mm
Shape of cable
Round
Diameter fibre core
980 µm
Diameter fibre cladding
1000 µm
Base material fibre core
Base material fibre core, shortname
PMMA
Base material buffer coating
Polyethylene
Base material buffer coating, shortname
PE
Base material outer sheath
Polyurethane
Base material outer sheath, shortname
PUR
Cable insulation colour
orange
Fibre core dimensions
980 µm
Fibre sheath dimensions
1000 µm
Product Characteristics
Application area
Fixed Installation
For continuous flexing
No
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius in mm, fixed installation
55 mm
Minimum bending radius in mm, occasionally flexing
30 mm
Tensile force fixed installation
100 N
Temperature, fixed installation
-20 °C to 70 °C
Temperature, occasionally moved
-10 °C to 50 °C
Min. installation temperature
-10 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
PWIS-free
No
Fast Connect (FC) cable
No
Optical cable, operation
Indoor
Certifications and Standards
EAC certified
Yes
EAC certification number
RU С-DE.АЮ64.В.00321/19
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.