ÖLFLEX® HEAT 650 SC 1x0,5
Single core; 1X0.5; U0/U: 300 / 500 V; Glass fibre; -50°C - 700°C; Fixed Installation
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹392.02 | ₹39,202.00 |
300 | ₹343.01 | ₹102,903.00 |
500 | ₹294.01 | ₹147,005.00 |
Benefits
- Suitable for areas where the installation temperature and ambient temperature is very high
- Good electrical conductivity due to nickel strand also at high temperatures
Applications
- Heating modules, electric heating devices, heat lockers
- Furnaces, electric ranges, night storage heater
- Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
- Machinery, apparatus and power plant construction
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Single core
Weight
13 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 300 / 500 V AC rms according to IEC
Test voltage
1.8 kV
Product Design
Cable dimension
1X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Nickel
Conductor design
fine-wire
Number of cores
1
Shielded
No
Nominal diameter of core
2.4 mm
Shape of cable
Round
Core insulation base material
Glass fibre
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, fixed installation
24.0 mm
Temperature, fixed installation
-50 °C to 700 °C
Temperature, occasionally moved
-50 °C to 650 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
No
PWIS-free
No
Water resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 650 SC
Article number | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|
1232650 | 0.5 mm² | 13 kg/km | ||
1232651 | 0.75 mm² | 15 kg/km | ||
1232652 | 1 mm² | 17 kg/km | ||
1232653 | 1.5 mm² | 23 kg/km | ||
1232654 | 2.5 mm² | 34 kg/km | ||
1232655 | 4 mm² | 54 kg/km | ||
1232656 | 6 mm² | 84 kg/km | ||
1232657 | 10 mm² | 120 kg/km | ||
1232658 | 16 mm² | 199 kg/km | ||
1232659 | 25 mm² | 300 kg/km | ||
1232660 | 35 mm² | 399 kg/km | ||
1232661 | 50 mm² | 540 kg/km |