ÖLFLEX® TORSION FRNC 3G4
Power and control cable; 3G4; U0/U: 0,6 / 1 kV; Halogen-free compound; Core identification: Colours; Torsion; UL recognised;
Unit | Per Unit | Per MOQ |
---|---|---|
10 | ₹1,477.14 | ₹14,771.40 |
100 | ₹1,292.50 | ₹129,250.00 |
500 | ₹1,107.86 | ₹553,930.00 |
Applications
- Stationary or Flexible
- Torsion in Wind Turbines
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
254 kg/km
Copper index
115.200 kg/km
Copper index (lb)
774.000 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6 / 1 kV AC rms according to IEC
Rated voltage
1000 V AC rms according to UL AWM
test voltage conductor/conductor
4 kV
Current rating according to
HD 60364-5-52
Short-circuit temperature [5s]
150 °C
Product Design
Cable dimension
3G4
Conductor cross-section (mm2)
4 mm²
Nominal cross section conductor (AWG)
12 AWG
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
Yes
Number of cores
3
Stranding type
Layered Stranding
Shielded
No
Nominal diameter of core
4.4 mm
Min. outer diameter
11.5 mm
Nominal outer diameter
11.9 mm
Max. outer diameter
12.3 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Base material outer sheath
Halogen-free compound
Cable insulation colour
black
Core identification
Colours
Product Characteristics
Application area
TorsionFlexibleFixed Installation
For torsional load
Yes
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
73.8 mm
Minimum bending radius, occasionally moved
10 x outer diameter
Minimum bending radius in mm, occasionally flexing
123.0 mm
Torsion
for +/- 150 °/m and min. -40 °C up to 2000 Torsion cyclesfor +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
Temperature, fixed installation
-50 °C to 90 °C
Temperature, occasionally moved
-40 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
UL Cable Flame Test
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
NES 02-713 (≤ 3)
corrosiveness of combustion gases according to
EN 50267-2-2
UV-resistant
Yes
UV-resistant according to
EN 50620EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
weather resistant
Yes
weather resistant according to
EN 50618
ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 50267-2-1
Oil-resistant
Yes
Oil resistance according to
IEC 60811-404UL OILRES IUL OILRES II
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19
UL recognised
Yes
UL AWM certification
21288 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TORSION FRNC
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
1150271 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 122 kg/km | |
1150272 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 157 kg/km | |
1150273 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 191 kg/km | |
1150275 | 7 | Yes | 1.5 mm² | 100.800 kg/km | 264 kg/km | |
1150279 | 12 | Yes | 1.5 mm² | 172.800 kg/km | 384 kg/km | |
1150311 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 181 kg/km | |
1150312 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 221 kg/km | |
1150313 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 274 kg/km | |
1150350 | 3 | Yes | 4 mm² | 115.200 kg/km | 254 kg/km | |
1150351 | 4 | Yes | 4 mm² | 153.600 kg/km | 309 kg/km | |
1150357 | 5 | Yes | 6 mm² | 288.000 kg/km | 522 kg/km | |
1150362 | 5 | Yes | 10 mm² | 480.000 kg/km | 820 kg/km | |
1150373 | 12 | Yes | 1 mm² | 115.200 kg/km | 290 kg/km | |
1150378 | 16 | Yes | 1 mm² | 153.600 kg/km | 392 kg/km |